mc_control.h

Go to the documentation of this file.
00001 
00002 
00003 
00004 
00005 
00006 
00007 
00008 
00009 
00010 
00011 
00012 #ifndef _MC_CONTROL_H_
00013 #define _MC_CONTROL_H_
00014 
00015 U8 mc_control_speed(U8 speed_cmd);
00016 U8 mc_control_current(U8 cur_cmd);
00017 U8 mc_control_position(S32 Number_of_turns);
00018 
00019 void mc_regulation_loop();
00020 
00021 void mc_set_Open_Loop();
00022 void mc_set_Speed_Loop();
00023 void mc_set_Current_Loop();
00024 void mc_set_Position_Loop();
00025 
00026 U8 mc_get_Duty_Cycle();
00027 
00028 #endif

Generated on Tue Sep 16 18:11:19 2008 for Atmel BLDC Sinusoidal on ATAVRMC100 by  doxygen 1.5.3