main.c

Go to the documentation of this file.
00001 
00002 
00003 
00004 
00005 
00006 
00007 
00008 
00009 
00010 
00011 //_____  I N C L U D E S ___________________________________________________
00012 
00013 
00014 #ifdef __ICCAVR__ // IAR C Compiler
00015 #include "config.h"
00016 #include "lib_mcu/compiler.h"
00017 #include "lib_mcu/mcu.h"
00018 #include "lib_mcu/adc/adc_drv.h"
00019 #include "mc_interface.h"
00020 #include "inavr.h"
00021 #include <stdio.h>
00022 #endif
00023 
00024 #ifdef __GNUC__  // GNU C Compiler
00025 #include "config_for_gcc.h"
00026 #include <avr/io.h>
00027 #include "mc_interface.h"
00028 #endif
00029 
00030 
00031 
00032 //_____ M A C R O S ________________________________________________________
00033 
00034 
00035 //_____ D E F I N I T I O N S ______________________________________________
00036 void   init(void);
00037 void   ADC_Init(void);
00038 void   ADC_start_conv(void);
00039 void   ushell_task_init(void);
00040 void   ushell_task(void);
00041 void   PSC_Init(unsigned int ot0,  unsigned int ot1);
00042 //void   PSC_Start(void);
00043 U16    mc_control_speed_16b(U16 speed_ref , U16 speed_measure);
00044 U16    get_Hall_Period(void);
00045 void   store_new_amplitude(U16 new_val);
00046 S16    read_acquisition(void);
00047 void   Start_ADC(void);
00048 
00049 
00050 //_____ D E C L A R A T I O N S ____________________________________________
00051 volatile U8     Main_Tick = 0; 
00052 volatile S16    Ref_Speed = 0; 
00053 
00054 extern volatile U8   Flag_IT_ADC;
00055 extern volatile S16  User_Speed;
00056 extern volatile U16  Measured_Speed;
00057 extern volatile Bool mci_run_stop;
00058 
00059 
00060 int main(void)
00061 {
00062 
00063    init();
00064 
00065    ADC_Init();
00066 
00067    ushell_task_init();
00068 
00069    PSC_Init(2, MAX_PWM);
00070 
00071 //   PSC_Start(); /* for the first time MC100*/
00072 
00073 
00074    while(1)
00075    {
00076 
00077       if (Main_Tick)
00078       {
00079          Main_Tick=0;
00080 //         Start_ADC();
00081 
00082          if (mci_run_stop == RUN)
00083          {
00084             Ref_Speed = User_Speed;
00085          }
00086          else
00087          {
00088             Ref_Speed = 0;
00089          }
00090 
00091          Measured_Speed = (U16)K_SPEED / get_Hall_Period();
00092          mci_store_measured_speed((U8)Measured_Speed);
00093 
00094          #if (REGULATION_MODE == 2)
00095             store_new_amplitude( mc_control_speed_16b((U16) Ref_Speed , (U16) Measured_Speed) );
00096          #else
00097             if (mci_run_stop == RUN)
00098             {
00099 
00100 //               store_new_amplitude( AMPLITUDE_IN_OPEN_LOOP );
00101                store_new_amplitude( Ref_Speed );
00102             }
00103             else
00104             {
00105                store_new_amplitude( 0 );
00106             }
00107          #endif
00108          ushell_task();
00109       }
00110 
00111       if (Flag_IT_ADC)
00112       {
00113 
00114          mci_store_measured_current(read_acquisition());
00115 
00116          Flag_IT_ADC=0;
00117       }   /* end of Flag_IT_ADC */
00118 
00119 #ifdef MC200
00120       /* test the overcurrent input MC200 */
00121       if (( PIFR0 & (1<<PEV0A)) !=0 )
00122       {
00123          /* fault on overcurrent */
00124          Set_PC3();   /* switch on the overcurrent led */
00125          Clear_PE1(); /* switch off the run/stop led */
00126          while (1) ;  /* infinite loop */
00127       }
00128 #endif
00129 
00130    }     /* end of while(1) */
00131 }        /* end of main */
00132 
00133 

Generated on Tue Sep 16 18:11:19 2008 for Atmel BLDC Sinusoidal on ATAVRMC100 by  doxygen 1.5.3