#include "lib_mcu/comparator/comparator_drv.h"

Go to the source code of this file.
Functions | |
| void | init (void) |
| void init | ( | void | ) |
ports direction configuration, timer 0 configuration, run the PLL, allow interruptions
Definition at line 29 of file init.c.
Referenced by main().
00030 { 00031 /*************************************************************************************/ 00032 /* ports direction configuration */ 00033 /*************************************************************************************/ 00034 00035 DDRB = 0xC3; 00036 // DDRC = 0x89; MC200 00037 DDRC = 0x8A; //MC100 00038 DDRD = 0x01; 00039 // DDRE = 0x02; // MC200 00040 DDRE = 0x04; // MC100 00041 00042 PORTC = 0x06; /* enable pull up */ 00043 00044 /*************************************************************************************/ 00045 /* Timer 0 Configuration : generates the sampling fréquency */ 00046 /*************************************************************************************/ 00047 TCCR0A = (1<<WGM01); // mode CTC : Clear Timer on Compare 00048 TCCR0B = (1<<CS02); // f_quartz = 8 MHz / 256 = 32 kHz 00049 // OCR0A = 0x20; // one interruption every 1.056ms @8 Mhz 00050 // OCR0A = 0x10; // one interruption every 0.544ms @8 Mhz 00051 // OCR0A = 0x08; // one interruption every 0.288ms @8 Mhz (0.144ms @16 Mhz) 00052 // OCR0A = 0x02; // one interruption every 48µS @16 Mhz 00053 OCR0A = 0x03; // one interruption every 64µS @16 Mhz 00054 00055 // !! 48µS is too quick for GCC , please use at least 64µS 00056 // and adjust Prescaler_Main_Tick 00057 // in mc_drv.c 00058 00059 00060 TIMSK0 = (1<<OCIE0A); // allow interruption when timer=compare 00061 00062 init_comparator0(); 00063 init_comparator1(); 00064 init_comparator2(); 00065 00066 00067 // initialize external interrupts /* MC200 */ 00068 00069 // EICRA =(0<<ISC21)|(1<<ISC20)|(0<<ISC11)|(1<<ISC10)|(0<<ISC01)|(1<<ISC00); 00070 // EIFR = (1<<INTF2)|(1<<INTF1)|(1<<INTF0); // clear possible IT due to config 00071 // EIMSK=(0<<INT2)|(1<<INT1)|(1<<INT0); 00072 00073 Enable_interrupt(); // allow interruptions 00074 }

1.5.3