Go to the source code of this file.
Definition at line 28 of file adc.h.
Definition at line 29 of file adc.h.
Definition at line 38 of file adc.h.
Definition at line 30 of file adc.h.
Definition at line 31 of file adc.h.
Definition at line 32 of file adc.h.
Definition at line 33 of file adc.h.
Definition at line 34 of file adc.h.
Definition at line 35 of file adc.h.
Definition at line 36 of file adc.h.
Definition at line 37 of file adc.h.
Definition at line 39 of file adc.h.
Definition at line 40 of file adc.h.
Referenced by ADC_Init().
Definition at line 41 of file adc.h.
Definition at line 68 of file adc.h.
Definition at line 65 of file adc.h.
Referenced by ADC_Init(), and Start_ADC().
Definition at line 61 of file adc.h.
Definition at line 62 of file adc.h.
Definition at line 66 of file adc.h.
Definition at line 63 of file adc.h.
Definition at line 67 of file adc.h.
Definition at line 64 of file adc.h.
Definition at line 48 of file adc.h.
Definition at line 58 of file adc.h.
Definition at line 59 of file adc.h.
Definition at line 49 of file adc.h.
Definition at line 47 of file adc.h.
Definition at line 55 of file adc.h.
Definition at line 56 of file adc.h.
Definition at line 57 of file adc.h.
Definition at line 50 of file adc.h.
Definition at line 51 of file adc.h.
Definition at line 54 of file adc.h.
Definition at line 52 of file adc.h.
Definition at line 53 of file adc.h.
Definition at line 43 of file adc.h.
Definition at line 44 of file adc.h.
Definition at line 45 of file adc.h.
Definition at line 22 of file adc.h.
Definition at line 18 of file adc.h.
Definition at line 19 of file adc.h.
Definition at line 20 of file adc.h.
Definition at line 17 of file adc.h.
Definition at line 23 of file adc.h.
Definition at line 24 of file adc.h.
Definition at line 25 of file adc.h.