AVR Z-LINKŪ


Package serialInterface


Classes

class  SerialPortUtilities
 This file defines utility functions for establishing connection to a
serial port (RS232 or USB). More...
class  SerialStream
 This class defines serial streams that can be used for writing and reading to/from serial ports. More...
class  SerialStreamEvent
 This class is used for generation of new SerialStreamEvents. More...
class  SerialStreamException
 This class defiens the SerialStreamException. More...
interface  SerialStreamListener
 This class defines an interface for SerialStreamListeners. More...
@DOC_TITLE@
Generated on Sat Dec 2 16:14:07 2006 for AVR414 User's Guide - ATAVRRZ502 - Accessory Kit by doxygen 1.4.7