| AVR Z-LINKŪ | |||||
Both hardware and software building blocks are needed to realize the evaluation application of AVR414. These blocks are briefly presented in the following list. The picture below can also be used as a cross-reference.
AVR414 from a system point of view.
Generated on Sat Dec 2 16:14:07 2006 for AVR414 User's Guide - ATAVRRZ502 - Accessory Kit by 1.4.7
|