| AVR Z-LINKŪ | |||||

Definition at line 24 of file SerialStreamListener.java.
Public Member Functions | |
| void | SerialStreamEvent (SerialStreamEvent serialStreamEvent) |
| Interface method that has to be implemented by any SerialStreamListener class. | |
| void serialInterface.SerialStreamListener.SerialStreamEvent | ( | SerialStreamEvent | serialStreamEvent | ) |
Interface method that has to be implemented by any SerialStreamListener class.
| serialStreamEvent | SerialStreamEvent to be handled by the listener class. |
Implemented in radioInterface.RadioInterface.
Generated on Sat Dec 2 16:14:07 2006 for AVR414 User's Guide - ATAVRRZ502 - Accessory Kit by 1.4.7
|