| AVR Z-LINKŪ | |||||
Definition at line 21 of file NewDataIndication.java.
Public Member Functions | |
| int | getDataLength () |
| Method used to extract the dataLength attribute of the NewDataIndication object. | |
| String | getNewData () |
| Method used to extract the data attribute of the NewDataIndication object. | |
| NewDataIndication (String data, int length) | |
| Class constructor. Generates a NewDataIndication. | |
Generated on Sat Dec 2 16:14:07 2006 for AVR414 User's Guide - ATAVRRZ502 - Accessory Kit by 1.4.7
|