| AVR Z-LINKŪ | |||||
Definition at line 24 of file Main.java.
Static Public Member Functions | |
| static void | main (String[] args) |
| Main method that generates a new EventHandler instance. | |
| static void main.Main.main | ( | String | args[] | ) | [static] |
Main method that generates a new EventHandler instance.
The program is started by generating a new EventHandler instance, and pass a MainFrame and ChatWindow instance as arguments.
| args | Array of command line arguments. Not used by this program. |
Definition at line 35 of file Main.java.
Generated on Sat Dec 2 16:14:07 2006 for AVR414 User's Guide - ATAVRRZ502 - Accessory Kit by 1.4.7
|