AVR Z-LINKŪ


gui.ConfigurationDialog Class Reference

List of all members.

Detailed Description

The ConfigurationDialog is a extension of the JDialog.

Application note:
AVR414: User's Guide - ATAVRRZ502 - Accessory Kit
Author:
Atmel Corporation: http://www.atmel.com
Support email: avr@atmel.com
Name
vkbakken
Revision
1.5
RCSfile
code_header_template_CVS_DOXYGEN.txt,v
Date
2006/04/07 12:40:07

Definition at line 36 of file ConfigurationDialog.java.

Public Member Functions

void actionPerformed (ActionEvent ae)
 Handles channel selection.
 ConfigurationDialog (MainFrame parent)
 Class constructor.
String[] getUserChoices ()
 Returns the configurations selected by the user.
void hideDialog ()
 Hides the ConfigurationDialog.
void itemStateChanged (ItemEvent ie)
 Handle the Coordinator and end-device check boxes.
void propertyChange (PropertyChangeEvent pce)
 This function is called whenever the state of the buttons of the ConfigurationDialog changes.

Static Public Attributes

static final int CHANNEL = 0
static final int DEVICE_TYPE = 2
static final int PANID = 1

Package Attributes

String[] channelString
final int COORDINATOR = 1
final int END_DEVICE = 0
String[] hexLookupTable


Member Data Documentation

final int gui.ConfigurationDialog.CHANNEL = 0 [static]

Definition at line 39 of file ConfigurationDialog.java.

Referenced by gui.ConfigurationDialog.actionPerformed().

String [ ] gui.ConfigurationDialog.channelString [package]

Initial value:

 { "11", "12", "13", "14", "15", "16", "17", "18", "19", "20",
                                            "21", "22", "23", "24", "25", "26" }

Definition at line 61 of file ConfigurationDialog.java.

Referenced by gui.ConfigurationDialog.actionPerformed(), and gui.ConfigurationDialog.ConfigurationDialog().

final int gui.ConfigurationDialog.COORDINATOR = 1 [package]

Definition at line 44 of file ConfigurationDialog.java.

Referenced by gui.ConfigurationDialog.itemStateChanged().

final int gui.ConfigurationDialog.DEVICE_TYPE = 2 [static]

Definition at line 41 of file ConfigurationDialog.java.

Referenced by gui.ConfigurationDialog.itemStateChanged().

final int gui.ConfigurationDialog.END_DEVICE = 0 [package]

Definition at line 43 of file ConfigurationDialog.java.

Referenced by gui.ConfigurationDialog.itemStateChanged().

String [ ] gui.ConfigurationDialog.hexLookupTable [package]

Initial value:

 { "0B", "0C", "0D", "0E", "0F", "10", "11", "12", "13", "14",
                                     "15", "16", "17", "18", "19", "1A" }

Definition at line 64 of file ConfigurationDialog.java.

Referenced by gui.ConfigurationDialog.actionPerformed().

final int gui.ConfigurationDialog.PANID = 1 [static]

Definition at line 40 of file ConfigurationDialog.java.

Referenced by gui.ConfigurationDialog.propertyChange().

@DOC_TITLE@
Generated on Sat Dec 2 16:14:07 2006 for AVR414 User's Guide - ATAVRRZ502 - Accessory Kit by doxygen 1.4.7