AVR Z-LINKŪ


utilities.h

Go to the documentation of this file.
00001 /* This file has been prepared for Doxygen automatic documentation generation.*/
00023 #ifndef UTILITIES_H
00024 #define UTILITIES_H
00025 
00026 /* === Includes ============================================================ */
00027 #include <stdint.h>
00028 #include <stdbool.h>
00029 
00030 #include "compiler.h"
00031 /* === Typedefs ============================================================ */
00032 /* ==== Macros ============================================================= */
00033 
00034 #define END_OF_STRING '\0'
00035 /* === Static Variables ==================================================== */
00036 /* === Prototypes ========================================================== */
00037 
00038 bool stringCompare( const uint8_t *str, const uint8_t __flash *fstr );
00039 bool htoi8( uint8_t *hex, uint8_t *ret );
00040 bool htoi16( uint8_t *hex, uint16_t *ret );
00041 #endif
@DOC_TITLE@
Generated on Sat Dec 2 16:05:51 2006 for AVR414 User's Guide - ATAVRRZ502 - Accessory Kit by doxygen 1.4.7