###############################################################################
# Makefile for the project AVR414
###############################################################################

## General Flags
PROJECT = AVR414
MCU = atmega1281
TARGET = AVR414.elf
CC = avr-gcc.exe

## Options common to compile, link and assembly rules
COMMON = -mmcu=$(MCU)

## Compile options common for all C compilation units.
CFLAGS = $(COMMON)
CFLAGS += -Wall -gdwarf-2  -std=gnu99  -DRF_BAND=BAND_2400    -DF_CPU=8000000UL -Os -funsigned-char -funsigned-bitfields -fpack-struct -fshort-enums
CFLAGS += -MD -MP -MT $(*F).o -MF dep/$(@F).d 

## Assembly specific flags
ASMFLAGS = $(COMMON)
ASMFLAGS += -x assembler-with-cpp -Wa,-gdwarf2

## Linker flags
LDFLAGS = $(COMMON)
LDFLAGS +=  -Wl,-Map=AVR414.map


## Intel Hex file production flags
HEX_FLASH_FLAGS = -R .eeprom

HEX_EEPROM_FLAGS = -j .eeprom
HEX_EEPROM_FLAGS += --set-section-flags=.eeprom="alloc,load"
HEX_EEPROM_FLAGS += --change-section-lma .eeprom=0


## Include Directories
INCLUDES = -I"C:\svnwork\AppsAVR8\avr414_users_guide_atavrrz502_accessory_kit\trunk\inc" 

## Library Directories
LIBDIRS = -L"C:\svnwork\AppsAVR8\avr414_users_guide_atavrrz502_accessory_kit\trunk\gcc\..\lib\avr\gcc" 

## Libraries
LIBS = -ll2_rdk230_rel -lc -lm 

## Objects that must be built in order to link
OBJECTS = utilities.o atParser.o callbacks.o ftdi.o main.o serialPortHAL.o usart.o 

## Objects explicitly added by the user
LINKONLYOBJECTS = 

## Build
all: $(TARGET) AVR414.hex AVR414.eep AVR414.lss size

## Compile
utilities.o: ../../src/avr/utilities.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

atParser.o: ../../src/avr/atParser.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

callbacks.o: ../../src/avr/callbacks.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

ftdi.o: ../../src/avr/ftdi.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

main.o: ../../src/avr/main.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

serialPortHAL.o: ../../src/avr/serialPortHAL.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

usart.o: ../../src/avr/usart.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

##Link
$(TARGET): $(OBJECTS)
	 $(CC) $(LDFLAGS) $(OBJECTS) $(LINKONLYOBJECTS) $(LIBDIRS) $(LIBS) -o $(TARGET)

%.hex: $(TARGET)
	avr-objcopy -O ihex $(HEX_FLASH_FLAGS)  $< $@

%.eep: $(TARGET)
	avr-objcopy $(HEX_EEPROM_FLAGS) -O ihex $< $@

%.lss: $(TARGET)
	avr-objdump -h -S $< > $@

size: ${TARGET}
	@echo
	@avr-size -C --mcu=${MCU} ${TARGET}

## Clean target
.PHONY: clean
clean:
	-rm -rf $(OBJECTS) AVR414.elf dep/* AVR414.hex AVR414.eep AVR414.lss AVR414.map


## Other dependencies
-include $(shell mkdir dep 2>/dev/null) $(wildcard dep/*)