Remote Access Control


hexfile.h

Go to the documentation of this file.
00001 // This file has been prepared for Doxygen automatic documentation generation.
00045 #ifndef HEXFILE_H
00046 #define HEXFILE_H
00047 
00048 #include <vector>
00049 #include <iostream>
00050 
00051 
00052 
00054 typedef unsigned short byte; // Cannot use 'char' since that is interpreted as a character.
00055 
00056 
00057 
00059 class HEXRecord
00060 {
00061 private:
00062         unsigned long m_address; 
00063         std::vector< byte > m_data; 
00064 
00065 public:
00067         HEXRecord() : m_address( 0 ) {}
00069         explicit HEXRecord( unsigned long address ) : m_address( address ) {}
00070         ~HEXRecord() {}
00071 
00073         void Add( byte data );
00075         void Add( std::vector< byte > data );
00077         void SetAddress( unsigned long address ) { m_address = address; }
00079         size_t GetByteCount() const { return m_data.size(); }
00081         void Print( std::ostream & os ) const;
00082 };
00083 
00084 
00085 
00087 HEXRecord & operator<<( HEXRecord & record, byte data );
00089 HEXRecord & operator<<( HEXRecord & record, std::vector< byte > data );
00091 std::ostream & operator<<( std::ostream & os, const HEXRecord & record );
00092 
00093 
00094 
00096 class HEXFile
00097 {
00098 private:
00099         std::vector< HEXRecord > m_records; 
00100         unsigned long m_nextAddress; 
00101 
00102 public:
00104         HEXFile() : m_nextAddress( 0 ) {}
00105         ~HEXFile() {}
00106 
00108         void Add( const HEXRecord & record ) {
00109                 m_records.push_back( record );
00110                 m_records.back().SetAddress( m_nextAddress );
00111                 m_nextAddress += record.GetByteCount();
00112         }
00114         void Add( const HEXRecord & record, size_t copies ) {
00115                 while( copies-- ) {
00116                         Add( record );
00117                 }
00118         }
00120         void Print( std::ostream & os ) const;
00121 };
00122 
00123 
00124 
00126 HEXFile & operator<<( HEXFile & file, const HEXRecord & record );
00128 std::ostream & operator<<( std::ostream & os, const HEXFile & file );
00129 
00130 
00131 
00132 #endif
00133 
@DOC_TITLE@
Generated on Fri Aug 8 11:02:38 2008 for AVR411 Secure Rolling Code Algorithm (PC Tools - createtxhex) by doxygen 1.4.7