Remote Access Control


HEXRecord Class Reference

#include <hexfile.h>


Detailed Description

This class contains one HEX file record, i.e. one text line of the file.

Definition at line 59 of file hexfile.h.

Public Member Functions

void Add (std::vector< byte > data)
void Add (byte data)
size_t GetByteCount () const
 HEXRecord (unsigned long address)
 HEXRecord ()
void Print (std::ostream &os) const
void SetAddress (unsigned long address)
 ~HEXRecord ()

Private Attributes

unsigned long m_address
std::vector< bytem_data


Constructor & Destructor Documentation

HEXRecord::HEXRecord (  )  [inline]

Default ctor. Must use SetAddress later.

Definition at line 67 of file hexfile.h.

00067 : m_address( 0 ) {}

HEXRecord::HEXRecord ( unsigned long  address  )  [inline, explicit]

Ctor initializing the address.

Definition at line 69 of file hexfile.h.

00069 : m_address( address ) {}

HEXRecord::~HEXRecord (  )  [inline]

Definition at line 70 of file hexfile.h.

00070 {}


Member Function Documentation

void HEXRecord::Add ( std::vector< byte data  ) 

Add set of data bytes to the end of the record.

Definition at line 69 of file hexfile.cpp.

References Add().

00070 {
00071         for( size_t idx = 0; idx < data.size(); ++idx ) {
00072                 Add( data.at( idx ) );
00073         }
00074 }

Here is the call graph for this function:

void HEXRecord::Add ( byte  data  ) 

Add one data byte to the end of the record.

Definition at line 58 of file hexfile.cpp.

References m_data.

Referenced by Add(), and operator<<().

00059 {
00060         if( data > 255 ) {
00061                 throw std::runtime_error( "Data larger than 255" );
00062         }
00063 
00064         m_data.push_back( data );
00065 }

size_t HEXRecord::GetByteCount (  )  const [inline]

Get number of bytes currently in this record.

Definition at line 79 of file hexfile.h.

References m_data.

Referenced by HEXFile::Add(), and Print().

00079 { return m_data.size(); }

void HEXRecord::Print ( std::ostream &  os  )  const

Print this record as a valid HEX file record to an output stream.

Definition at line 78 of file hexfile.cpp.

References GetByteCount(), HEXDATARECORDTYPE, m_address, and m_data.

Referenced by operator<<().

00079 {
00080         if( GetByteCount() > 255 ) {
00081                 throw std::runtime_error( "HEX record have more than 255 data bytes" );
00082         }
00083 
00084         if( m_address > 65535 ) {
00085                 throw std::runtime_error( "HEX record base address exceeds 16 bits" );
00086         }
00087 
00088         if( m_address + GetByteCount() > 65536 ) {
00089                 throw std::runtime_error( "HEX record data crosses segment boundary" );
00090         }
00091 
00092         byte checksum = 0;
00093         checksum += GetByteCount(); // First byte in record.
00094         checksum += m_address & 0xff; // Second byte in record.
00095         checksum += (m_address >> 8) & 0xff; // Third byte in record.
00096         checksum += HEXDATARECORDTYPE; // Fourth byte in record.
00097 
00098         os << ":" << std::setfill('0') << std::hex
00099                 << std::setw(2) << GetByteCount()
00100                 << std::setw(2) << ((m_address >> 8) & 0xff)
00101                 << std::setw(2) << (m_address & 0xff)
00102                 << std::setw(2) << HEXDATARECORDTYPE;
00103 
00104         for( size_t idx = 0; idx < GetByteCount(); ++idx ) {
00105                 byte data = m_data.at( idx );
00106                 os << std::setw(2) << data;
00107                 checksum += data;
00108         }
00109 
00110         os << std::setw(2) << ((-checksum) & 0xff) // 2's complement of total sum.
00111                 << std::endl;
00112 }

Here is the call graph for this function:

void HEXRecord::SetAddress ( unsigned long  address  )  [inline]

Set the start address for this record.

Definition at line 77 of file hexfile.h.

References m_address.

00077 { m_address = address; }


Field Documentation

unsigned long HEXRecord::m_address [private]

Start address.

Definition at line 62 of file hexfile.h.

Referenced by Print(), and SetAddress().

std::vector< byte > HEXRecord::m_data [private]

Data bytes.

Definition at line 63 of file hexfile.h.

Referenced by Add(), GetByteCount(), and Print().

@DOC_TITLE@
Generated on Fri Aug 8 11:02:43 2008 for AVR411 Secure Rolling Code Algorithm (PC Tools - createtxhex) by doxygen 1.4.7