| Remote Access Control | |||||
#include <memory.h>
Collaboration diagram for SharedBlock:

Definition at line 93 of file memory.h.
Data Fields | |
| byte | cryptoBlock [BLOCK_SIZE] |
| MessagePayload | messagePayload |
| byte SharedBlock::cryptoBlock[BLOCK_SIZE] |
Definition at line 94 of file memory.h.
Referenced by createMessage(), initializeMessage(), transmitCommandMessage(), and transmitTeachMessage().
Generated on Fri Aug 8 11:03:29 2008 for AVR411 Secure Rolling Code Algorithm (Transmitter) by 1.4.7
|