Remote Access Control


MessagePayload Struct Reference

#include <memory.h>


Detailed Description

Structure containing message payload without MAC.

Definition at line 85 of file memory.h.

Data Fields

COMMAND_CODE_TYPE commandCode
SEQ_COUNTER_TYPE counterValue
byte preamble
SERIAL_NO_TYPE serialNo


Field Documentation

COMMAND_CODE_TYPE MessagePayload::commandCode

Definition at line 90 of file memory.h.

Referenced by createMessage().

SEQ_COUNTER_TYPE MessagePayload::counterValue

Definition at line 89 of file memory.h.

Referenced by createMessage().

byte MessagePayload::preamble

Definition at line 87 of file memory.h.

Referenced by initializeMessage().

SERIAL_NO_TYPE MessagePayload::serialNo

Definition at line 88 of file memory.h.

Referenced by initializeMessage(), transmitCommandMessage(), and transmitTeachMessage().

@DOC_TITLE@
Generated on Fri Aug 8 11:03:28 2008 for AVR411 Secure Rolling Code Algorithm (Transmitter) by doxygen 1.4.7