Remote Access Control


timer.h

Go to the documentation of this file.
00001 // This file has been prepared for Doxygen automatic documentation generation.
00054 #ifndef TIMER_H
00055 #define TIMER_H
00056 
00057 #include "common.h"
00058 #include "config.h"
00059 #include "memory.h"
00060 
00061 
00063 extern volatile bool shortTimeout;
00065 extern volatile bool longTimeout;
00066 
00067 
00068 
00070 void startShortTimeout(void);
00072 void startLongTimeout(void);
00074 void stopTimer(void);
00075 
00076 
00077 
00078 #endif
00079 
@DOC_TITLE@
Generated on Fri Aug 8 11:03:47 2008 for AVR411 Secure Rolling Code Algorithm (Receiver) by doxygen 1.4.7