| Remote Access Control | |||||
#include <radio.h>
Definition at line 103 of file radio.h.
Data Fields | |
| bool | amplitudeModulation |
| unsigned char | baudRateRange |
| unsigned char | bitCheck |
| bool | noiseSuppression |
| bool | sleepExtension |
| unsigned char | sleepValue |
| unsigned char rx_OPMODE_t::baudRateRange |
| unsigned char rx_OPMODE_t::bitCheck |
| unsigned char rx_OPMODE_t::sleepValue |
Generated on Fri Aug 8 11:04:08 2008 for AVR411 Secure Rolling Code Algorithm (Receiver) by 1.4.7
|