| Remote Access Control | |||||
#include <memory.h>
Definition at line 97 of file memory.h.
Data Fields | |
| SEQ_COUNTER_TYPE | lastCounterValue |
| byte | secretKey [KEY_SIZE] |
| SERIAL_NO_TYPE | serialNo |
| SEQ_COUNTER_TYPE TransmitterInfo::lastCounterValue |
| SERIAL_NO_TYPE TransmitterInfo::serialNo |
Generated on Fri Aug 8 11:04:08 2008 for AVR411 Secure Rolling Code Algorithm (Receiver) by 1.4.7
|