Remote Access Control


LearnMessage Struct Reference

#include <memory.h>


Detailed Description

Learn message fields.

Definition at line 60 of file memory.h.

Data Fields

byte CRC [2]
SEQ_COUNTER_TYPE lastCounterValue
byte secretKey [BLOCK_SIZE]
SERIAL_NO_TYPE serialNo


Field Documentation

byte LearnMessage::CRC[2]

Definition at line 74 of file memory.h.

SEQ_COUNTER_TYPE LearnMessage::lastCounterValue

Definition at line 66 of file memory.h.

Referenced by learnMode().

byte LearnMessage::secretKey[BLOCK_SIZE]

Definition at line 68 of file memory.h.

Referenced by learnMode().

SERIAL_NO_TYPE LearnMessage::serialNo

Definition at line 65 of file memory.h.

Referenced by learnMode().

@DOC_TITLE@
Generated on Fri Aug 8 11:04:08 2008 for AVR411 Secure Rolling Code Algorithm (Receiver) by doxygen 1.4.7