Remote Access Control


CommandMessage Struct Reference

#include <memory.h>


Detailed Description

Command message payload fields including the CMAC value.

Definition at line 78 of file memory.h.

Data Fields

COMMAND_CODE_TYPE commandCode
SEQ_COUNTER_TYPE counterValue
byte MAC [MAC_BYTES]
SERIAL_NO_TYPE serialNo


Field Documentation

COMMAND_CODE_TYPE CommandMessage::commandCode

Definition at line 85 of file memory.h.

SEQ_COUNTER_TYPE CommandMessage::counterValue

Definition at line 84 of file memory.h.

Referenced by main().

byte CommandMessage::MAC[MAC_BYTES]

Definition at line 86 of file memory.h.

Referenced by main().

SERIAL_NO_TYPE CommandMessage::serialNo

Definition at line 83 of file memory.h.

Referenced by main().

@DOC_TITLE@
Generated on Fri Aug 8 11:04:08 2008 for AVR411 Secure Rolling Code Algorithm (Receiver) by doxygen 1.4.7