Remote Access Control


crc.c File Reference


Detailed Description

Source file for CRC public and support functions.

This file contains the function implementation for the CRC generation functions. Refer to the crc.h file for more details.

Author:
Atmel Corporation: http://www.atmel.com
Support email: avr@atmel.com
Name
Revision
1193
Date
2006-10-31 14:21:08 +0100 (ti, 31 okt 2006)

Copyright (c) 2006, Atmel Corporation All rights reserved.

Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:

1. Redistributions of source code must retain the above copyright notice, this list of conditions and the following disclaimer.

2. Redistributions in binary form must reproduce the above copyright notice, this list of conditions and the following disclaimer in the documentation and/or other materials provided with the distribution.

3. The name of ATMEL may not be used to endorse or promote products derived from this software without specific prior written permission.

THIS SOFTWARE IS PROVIDED BY ATMEL ``AS IS'' AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY AND SPECIFICALLY DISCLAIMED. IN NO EVENT SHALL ATMEL BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.

Definition in file crc.c.

#include "crc.h"
#include "common.h"
#include "config.h"

Include dependency graph for crc.c:

Go to the source code of this file.

Functions

void calcCRC (byte nextByte)
void initCRC (void)

Variables

byte CRCReg [2]


Function Documentation

void calcCRC ( byte  nextByte  ) 

Process one byte of the message. Also used for the last two 0-bytes.

Definition at line 66 of file crc.c.

References CRCReg, and POLY.

Referenced by learnMode().

00067 {
00068         byte reg0 = CRCReg[0];
00069         byte reg1 = CRCReg[1];
00070         byte tempByte = nextByte;
00071         byte count = 8;
00072         do {
00073                 if( reg0 >> 7 ) {
00074                         reg0 = (reg0 << 1) | (reg1 >> 7);
00075                         reg1 = (reg1 << 1) | (tempByte >> 7);
00076                         tempByte <<= 1;
00077 
00078                         reg0 ^= POLY >> 8;
00079                         reg1 ^= POLY & 0xff;
00080                 } else {
00081                         reg0 = (reg0 << 1) | (reg1 >> 7);
00082                         reg1 = (reg1 << 1) | (tempByte >> 7);
00083                         tempByte <<= 1;
00084                 }
00085         } while( --count );
00086 
00087         CRCReg[0] = reg0;
00088         CRCReg[1] = reg1;
00089 }

void initCRC ( void   ) 

Initializes CRCReg before processing a message.

Definition at line 58 of file crc.c.

References CRCReg.

Referenced by learnMode().

00059 {
00060         CRCReg[0] = 0xff;
00061         CRCReg[1] = 0xff;
00062 }


Variable Documentation

byte CRCReg[2]

Stores CRC during and after calculation.

Definition at line 54 of file crc.c.

Referenced by calcCRC(), initCRC(), and learnMode().

@DOC_TITLE@
Generated on Fri Aug 8 11:04:00 2008 for AVR411 Secure Rolling Code Algorithm (Receiver) by doxygen 1.4.7