| Remote Access Control | |||||
This file contains the function implementation for common functions needed by the Remote Keyless Entry application. Refer to the common.h file for more details.
Copyright (c) 2006, Atmel Corporation All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
1. Redistributions of source code must retain the above copyright notice, this list of conditions and the following disclaimer.
2. Redistributions in binary form must reproduce the above copyright notice, this list of conditions and the following disclaimer in the documentation and/or other materials provided with the distribution.
3. The name of ATMEL may not be used to endorse or promote products derived from this software without specific prior written permission.
THIS SOFTWARE IS PROVIDED BY ATMEL ``AS IS'' AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY AND SPECIFICALLY DISCLAIMED. IN NO EVENT SHALL ATMEL BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Definition in file common.c.
#include "common.h"
Include dependency graph for common.c:

Go to the source code of this file.
Functions | |
| void | addConstant (byte *bytes, const byte *constant, byte count) |
| void | addConstantFromEEPROM (byte *bytes, const byte __eeprom *constant, byte count) |
| void | copyBytes (byte *destination, const byte *source, byte count) |
| void | copyBytesFromEEPROM (byte *destination, const byte __eeprom *source, byte count) |
| void | copyBytesToEEPROM (byte __eeprom *destination, const byte *source, byte count) |
XOR 'count' bytes from 'constant' buffer into 'bytes'.
Definition at line 67 of file common.c.
Referenced by calcCMAC(), cipher(), invCipher(), invKeyExpansion(), and keyExpansion().
00068 { 00069 // Copy to temporary variables for optimization. 00070 byte * tempBlock = bytes; 00071 const byte * tempSource = constant; 00072 byte tempCount = count; 00073 byte tempValue; 00074 00075 do { 00076 // Add in GF(2), ie. XOR. 00077 tempValue = *tempBlock ^ *tempSource++; 00078 *tempBlock++ = tempValue; 00079 } while( --tempCount ); 00080 }
XOR 'count' bytes from 'constant' buffer in EEPROM into 'bytes' buffer in SRAM.
Definition at line 84 of file common.c.
00086 { 00087 // Copy to temporary variables for optimization. 00088 byte * tempDestination = bytes; 00089 byte tempCount = count; 00090 byte tempValue; 00091 EEAR = (uint16_t) constant; 00092 00093 do { 00094 EECR |= (1<<EERE); 00095 ++EEAR; 00096 tempValue = *tempDestination ^ EEDR; // Add in GF(2), ie. XOR. 00097 *tempDestination++ = tempValue; 00098 } while( --tempCount ); 00099 }
Copy 'count' bytes from 'source' buffer to 'destination' buffer in SRAM.
Definition at line 53 of file common.c.
Referenced by calcCMAC(), cipher(), invKeyExpansion(), keyExpansion(), and prepareInvCipher().
00054 { 00055 // Copy to temporary variables for optimization. 00056 byte * tempDest = destination; 00057 const byte * tempSrc = source; 00058 byte tempCount = count; 00059 00060 do { 00061 *tempDest++ = *tempSrc++; 00062 } while( --tempCount ); 00063 }
Copy 'count' bytes from 'source' buffer in EEPROM to 'destination' buffer in SRAM.
Definition at line 123 of file common.c.
Referenced by learnMode(), and main().
00125 { 00126 // Copy to temporary variables for optimization. 00127 byte * tempDest = destination; 00128 byte tempCount = count; 00129 EEAR = (uint16_t) source; 00130 00131 do { 00132 EECR |= (1<<EERE); 00133 ++EEAR; 00134 *tempDest++ = EEDR; 00135 } while( --tempCount ); 00136 }
Copy 'count' bytes from 'source' buffer in SRAM to 'destination' buffer in EEPROM.
Definition at line 103 of file common.c.
Referenced by learnMode().
00105 { 00106 // Copy to temporary variables for optimization. 00107 const byte * tempSrc = source; 00108 byte tempCount = count; 00109 do {} while( EECR & (1<<EEPE) ); 00110 EEAR = (uint16_t) destination; 00111 00112 do { 00113 EEDR = *tempSrc++; 00114 EECR |= (1<<EEMPE); 00115 EECR |= (1<<EEPE); 00116 do {} while( EECR & (1<<EEPE) ); 00117 ++EEAR; 00118 } while( --tempCount ); 00119 }
Generated on Fri Aug 8 11:03:56 2008 for AVR411 Secure Rolling Code Algorithm (Receiver) by 1.4.7
|