| Remote Access Control | |||||
This file contains the function implementation for the CMAC generation functions. Refer to the cmac.h file for more details.
Copyright (c) 2006, Atmel Corporation All rights reserved.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
1. Redistributions of source code must retain the above copyright notice, this list of conditions and the following disclaimer.
2. Redistributions in binary form must reproduce the above copyright notice, this list of conditions and the following disclaimer in the documentation and/or other materials provided with the distribution.
3. The name of ATMEL may not be used to endorse or promote products derived from this software without specific prior written permission.
THIS SOFTWARE IS PROVIDED BY ATMEL ``AS IS'' AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY AND SPECIFICALLY DISCLAIMED. IN NO EVENT SHALL ATMEL BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
Definition in file cmac.c.
#include "cmac.h"
#include "aes.h"
#include "memory.h"
#include "common.h"
#include "config.h"
Include dependency graph for cmac.c:

Go to the source code of this file.
Functions | |
| void | calcCMAC (const byte *message, const byte *CMACSubkey, byte *scheduleBuffer, const byte *key, byte *MACStorage) |
| void | calcCMACSubkey (byte *subKeyStorage, byte *scheduleBuffer, const byte *key) |
| void calcCMAC | ( | const byte * | message, | |
| const byte * | CMACSubkey, | |||
| byte * | scheduleBuffer, | |||
| const byte * | key, | |||
| byte * | MACStorage | |||
| ) |
Use precalculated subkey and generate an AES-CMAC from the message.
Definition at line 105 of file cmac.c.
References addConstant(), BLOCK_SIZE, cipher(), copyBytes(), and MESSAGE_SIZE_WO_MAC.
Referenced by main().
00110 { 00111 // Copy message data to MACStorage, which should be BLOCK_SIZE. 00112 copyBytes( MACStorage, message, MESSAGE_SIZE_WO_MAC ); 00113 00114 #if MESSAGE_SIZE_WO_MAC < BLOCK_SIZE 00115 // Pad message before calculating CMAC. 00116 #if MESSAGE_SIZE_WO_MAC + 1 < BLOCK_SIZE 00117 byte pos = MESSAGE_SIZE_WO_MAC + 1; 00118 do { 00119 MACStorage[ pos ] = 0x00; 00120 } while( ++pos < BLOCK_SIZE ); 00121 #endif 00122 MACStorage[ MESSAGE_SIZE_WO_MAC ] = 0x80; 00123 #endif 00124 00125 // Add (XOR) subkey. 00126 addConstant( MACStorage, CMACSubkey, BLOCK_SIZE ); 00127 00128 // Encrypt. 00129 cipher( MACStorage, scheduleBuffer, key ); 00130 }
Here is the call graph for this function:

Precalculate the subkey required for AES-CMAC calculation.
Definition at line 56 of file cmac.c.
References BLOCK_SIZE, and cipher().
Referenced by main().
00059 { 00060 byte blockSize; 00061 byte * blockPtr; 00062 bool overflow; 00063 00064 // Fill crypto block with all zeros. 00065 blockSize = BLOCK_SIZE; 00066 blockPtr = subKeyStorage; 00067 do { 00068 *blockPtr++ = 0; 00069 } while( --blockSize ); 00070 00071 // Encrypt zeros with secret key. 00072 cipher( subKeyStorage, scheduleBuffer, key ); 00073 00074 // Multiply by 2 modulo (0b1^120 cat 0b10000111). 00075 blockSize = BLOCK_SIZE - 1; 00076 blockPtr = subKeyStorage; 00077 overflow = blockPtr[0] & 0x80; 00078 do { 00079 blockPtr[0] = (blockPtr[0] << 1) | (blockPtr[1] >> 7); 00080 ++blockPtr; 00081 } while( --blockSize ); 00082 blockPtr[0] <<= 1; 00083 if( overflow ) { 00084 blockPtr[0] ^= 0x87; 00085 } 00086 00087 #if MESSAGE_SIZE_WO_MAC < BLOCK_SIZE 00088 // Multiply by 2 modulo (0b1^120 cat 0b10000111) again. 00089 blockSize = BLOCK_SIZE - 1; 00090 blockPtr = subKeyStorage; 00091 overflow = blockPtr[0] & 0x80; 00092 do { 00093 blockPtr[0] = (blockPtr[0] << 1) | (blockPtr[1] >> 7); 00094 ++blockPtr; 00095 } while( --blockSize ); 00096 blockPtr[0] <<= 1; 00097 if( overflow ) { 00098 blockPtr[0] ^= 0x87; 00099 } 00100 #endif 00101 }
Here is the call graph for this function:

Generated on Fri Aug 8 11:03:54 2008 for AVR411 Secure Rolling Code Algorithm (Receiver) by 1.4.7
|