Remote Access Control


AVR411 Secure Rolling Code Algorithm (Receiver) Data Structures

Here are the data structures with brief descriptions:
CommandMessageCommand message payload fields including the CMAC value
LearnMessageLearn message fields
ReceiveBufferDual-use receive buffer
rx_LIMIT_tAll settings for the RF recevier's LIMIT register (see datasheet)
rx_OPMODE_tAll settings for the RF recevier's OPMODE register (see datasheet)
TransmitterInfoCollects info for one associated transmitter
@DOC_TITLE@
Generated on Fri Aug 8 11:04:08 2008 for AVR411 Secure Rolling Code Algorithm (Receiver) by doxygen 1.4.7