Back to drivers page

AVR Software Framework: UC3 USART Driver

Copyright © 2007 Atmel Corporation

Introduction

This driver will let you communicate through serial ports of all AVR®32 AT32UC3 devices.

 

The USART driver philosophy of usage is:
  • Configure one (or several) USART in the wanted mode [usart_init_xxxxx]
  • Send or receive data on the configured USART, [usart_putchar, usart_getchar, usart_write_line, ...]
  • USART Driver

    The driver is composed of usart.c and usart.h.

     

    2 examples are available:

  • Simple access to a serial port.
  • Use of the USART SPI mode.
  •  


    AVR is a registered trademark of Atmel Corporation.