Back to drivers page
AVR Software Framework: UC3 System Control InterFace Driver
Copyright © 2009 Atmel Corporation
System Control InterFace Software Driver
UC3 L series
The System Control Interface (SCIF) controls the Oscillators, DFLL, Generic Clocks, BODs,
Temperature Sensor, VREG and retention registers.
The driver is composed of scif_uc3l.c and scif_uc3l.h.
This driver provides interfaces for SCIF main hardware features:
Power and Clocks Status Function,
OSC0 oscillator setup,
OSC32 oscillator setup,
DFLL setup,
Bandgap, voltage regulator, RCOSC, Supply Monitor 3.3V, Temperature Sensor calibration functions
120MHz RCOSC setup,
32kHz RCOSC setup,
Generic clocks setup,
Backup register setup,
SCIF interrupts setup.
Three examples are available:
DFLL configuration to 22MHz and generic clock configuration to 44kHz and sleep mode example,
DFLL configuration to 24MHz and use DFLL as main clock source and clock domains configuration to 12MHz and generic clock configuration to 12MHz and sleep mode example.
OSC32K and generic clock configuration and sleep mode example.
UC3 C series
The System Control Interface (SCIF) controls the Oscillators, PLL, Generic Clocks, BODs,
Temperature Sensor, VREG and retention registers.
The driver is composed of scif_uc3c.c and scif_uc3c.h.
This driver provides interfaces for SCIF main hardware features:
Power and Clocks Status Function,
OSC0 and OSC1 oscillators setup,
OSC32 oscillator setup,
PLL0 and PLL1 setup,
Bandgap, voltage regulator, RCOSC, Supply Monitor 5V/3.3V, Temperature Sensor calibration functions
120MHz RCOSC setup,
8MHz RCOSC setup,
32kHz RCOSC setup,
Generic clocks setup,
Backup register setup,
SCIF interrupts setup.
One example is available:
PLL and generic clock configuration and sleep mode example.