Back to drivers page

AVR Software Framework: UC3 External Bus Interface (EBI)

Copyright © 2006-2008 Atmel Corporation

Introduction

This directory contains the External Bus Interface (EBI) drivers.

 

EBI description

This module allows to connect external components to the AVR UC3 MCU, such as memories and displays.

  • SDRAM Controller (SDRAMC): A SDRAM controller software driver.

  • Static Memory Controller (SMC): A Static Memory Controller software driver.

  •  


    AVR is a registered trademark of Atmel Corporation.