Copyright © 2010 Atmel Corporation
This directory contains the drivers for memory devices like LCD for all AVR® UC3™ Series.
This directory consists of the following contents:
| Supported | |
| Not Applicable |
| AT32UC3A0/1 | AT32UC3A3 | AT32UC3A3S | AT32UC3B | AT32UC3C | AT32UC3L | AT24CXX EEprom | Atmel AT24CXX drivers (through TWI). | UC3C_EK | AT45DBX DataFlash | Atmel AT45DB drivers (through SPI). | EVK1000 EVK1105 |
EVK1104 | EVK1104 | EVK1101 | UC3C_EK |
|---|---|---|---|---|---|---|---|
| AT25DF DataFlash | The Atmel AT25DF Drivers (through SPI). | ||||||
| NAND flash | Driver (through EBI). | EVK1104 | EVK1104 | ||||
| NAND flash | Driver (through GPIO). | ||||||
| SD/MMC | Driver (through SPI). | ||||||
| SD/MMC | Driver (through MCI). | EVK1104 | EVK1104 | ||||
| SDRAM Micron MT48LC16M16A2TG-7E | Driver (through SDRAM controller (EBI)) | EVK1100 EVK1105 |
EVK1104 | EVK1104 | UC3C_EK |