Functions

sdram_bootloader.c File Reference

Application to copy and execute single function as well as complete binary file from external SDRAM. More...

#include "board.h"
#include "power_clocks_lib.h"
#include "cycle_counter.h"
#include "gpio.h"
#include "sdramc.h"
#include "flashc.h"
#include "fsaccess.h"
#include "conf_sdram.h"

Functions

void test_function_in_sdram ()
 This function is executed from external SDRAM.

Detailed Description

Application to copy and execute single function as well as complete binary file from external SDRAM.

Author:
Atmel Corporation: http://www.atmel.com
Support and FAQ: http://support.atmel.no/
 All Files Functions