Data Fields

gpio_map_t Struct Reference

A type definition of pins and modules connectivity. More...

#include <gpio.h>

Data Fields

unsigned char function
 Module function.
unsigned char pin
 Module pin.

Detailed Description

A type definition of pins and modules connectivity.

Definition at line 92 of file gpio.h.


Field Documentation

unsigned char gpio_map_t::function

Module function.

Definition at line 95 of file gpio.h.

Referenced by gpio_enable_module().

unsigned char gpio_map_t::pin

Module pin.

Definition at line 94 of file gpio.h.

Referenced by gpio_enable_gpio(), and gpio_enable_module().