u_avr32_pm_oscctrl0_t Union Reference


Detailed Description

Definition at line 71 of file pm.c.


Data Fields

avr32_pm_oscctrl0_t OSCCTRL0
unsigned long oscctrl0

Field Documentation

avr32_pm_oscctrl0_t u_avr32_pm_oscctrl0_t::OSCCTRL0

Definition at line 74 of file pm.c.

Referenced by pm_enable_clk0_no_wait(), and pm_set_osc0_mode().

unsigned long u_avr32_pm_oscctrl0_t::oscctrl0

Definition at line 73 of file pm.c.

Referenced by pm_enable_clk0_no_wait(), and pm_set_osc0_mode().


Generated on Wed May 7 14:40:11 2008 for AVR32114 Using the AVR32 LCD Controller by  doxygen 1.5.3-20071008