u_avr32_pm_icr_t Union Reference


Detailed Description

Definition at line 101 of file pm.c.


Data Fields

avr32_pm_icr_t ICR
unsigned long icr

Field Documentation

avr32_pm_icr_t u_avr32_pm_icr_t::ICR

Definition at line 104 of file pm.c.

unsigned long u_avr32_pm_icr_t::icr

Definition at line 103 of file pm.c.


Generated on Wed May 7 14:40:11 2008 for AVR32114 Using the AVR32 LCD Controller by  doxygen 1.5.3-20071008