gpio_map_t Struct Reference

#include <gpio.h>


Detailed Description

A type definition of pins and modules connectivity.

Definition at line 71 of file gpio.h.


Data Fields

unsigned char function
 Module function.
unsigned char pin
 Module pin.

Field Documentation

unsigned char gpio_map_t::function

Module function.

Definition at line 74 of file gpio.h.

Referenced by gpio_enable_module().

unsigned char gpio_map_t::pin

Module pin.

Definition at line 73 of file gpio.h.

Referenced by gpio_enable_gpio(), and gpio_enable_module().


Generated on Wed May 7 14:40:11 2008 for AVR32114 Using the AVR32 LCD Controller by  doxygen 1.5.3-20071008