| clock_masking_example.c [code] | Clock masking example for the AVR32 UC3 |
| clock_scaling_example.c [code] | Clock scaling example for the AVR32 UC3 |
| documentation.h [code] | UC3 low power modes examples |
| gpio.c [code] | GPIO driver for AVR32 UC3 |
| gpio.h [code] | GPIO header for AVR32 UC3 |
| pm.c [code] | Power Manager driver |
| pm.h [code] | Power Manager driver |
| rtc.c [code] | RTC driver for AVR32 UC3 |
| rtc.h [code] | RTC driver for AVR32 UC3 |
| rtc_wakeup_example.c [code] | RTC wake-up example application for AVR32 UC3 |
| BOARDS/board.h [code] | Standard board header file |
| BOARDS/EVK1100/evk1100.h [code] | AT32UC3A EVK1100 board header file |
| BOARDS/EVK1100/led.c [code] | AT32UC3A EVK1100 board LEDs support package |
| BOARDS/EVK1100/led.h [code] | AT32UC3A EVK1100 board LEDs support package |
| UTILS/compiler.h [code] | Compiler file for AVR32 |
| UTILS/PREPROCESSOR/mrepeat.h [code] | Preprocessor macro repeating utils |
| UTILS/PREPROCESSOR/preprocessor.h [code] | Preprocessor utils |
| UTILS/PREPROCESSOR/stringz.h [code] | Preprocessor stringizing utils |
| UTILS/PREPROCESSOR/tpaste.h [code] | Preprocessor token pasting utils |
1.5.3-20071008