This file contains definitions and services related to the features of the EVK1100 board.
Definition in file evk1100.h.
#include "compiler.h"
Go to the source code of this file.
Defines | |
| #define | LED_COUNT 8 |
| Number of LEDs. | |
| #define | MACB_INTERRUPT_PIN AVR32_PIN_PA24 |
| GPIO connection of the MAC PHY PWR_DOWN/INT signal. | |
ADC Connection of the Light Sensor | |
| #define | ADC_LIGHT_CHANNEL 2 |
| #define | ADC_LIGHT_FUNCTION AVR32_ADC_AD_2_FUNCTION |
| #define | ADC_LIGHT_PIN AVR32_ADC_AD_2_PIN |
ADC Connection of the Potentiometer | |
| #define | ADC_POTENTIOMETER_CHANNEL 1 |
| #define | ADC_POTENTIOMETER_FUNCTION AVR32_ADC_AD_1_FUNCTION |
| #define | ADC_POTENTIOMETER_PIN AVR32_ADC_AD_1_PIN |
ADC Connection of the Temperature Sensor | |
| #define | ADC_TEMPERATURE_CHANNEL 0 |
| #define | ADC_TEMPERATURE_FUNCTION AVR32_ADC_AD_0_FUNCTION |
| #define | ADC_TEMPERATURE_PIN AVR32_ADC_AD_0_PIN |
SPI Connections of the AT45DBX Data Flash Memory | |
| #define | AT45DBX_SPI (&AVR32_SPI1) |
| #define | AT45DBX_SPI_MISO_FUNCTION AVR32_SPI1_MISO_0_FUNCTION |
| #define | AT45DBX_SPI_MISO_PIN AVR32_SPI1_MISO_0_PIN |
| #define | AT45DBX_SPI_MOSI_FUNCTION AVR32_SPI1_MOSI_0_FUNCTION |
| #define | AT45DBX_SPI_MOSI_PIN AVR32_SPI1_MOSI_0_PIN |
| #define | AT45DBX_SPI_NPCS0_FUNCTION AVR32_SPI1_NPCS_0_FUNCTION |
| #define | AT45DBX_SPI_NPCS0_PIN AVR32_SPI1_NPCS_0_PIN |
| #define | AT45DBX_SPI_SCK_FUNCTION AVR32_SPI1_SCK_0_FUNCTION |
| #define | AT45DBX_SPI_SCK_PIN AVR32_SPI1_SCK_0_PIN |
GPIO and PWM Connections of the DIP204 LCD Backlight | |
| #define | DIP204_BACKLIGHT_PIN AVR32_PIN_PB18 |
| #define | DIP204_PWM_CHANNEL 6 |
| #define | DIP204_PWM_FUNCTION AVR32_PWM_PWM_6_FUNCTION |
| #define | DIP204_PWM_PIN AVR32_PWM_PWM_6_PIN |
SPI Connections of the DIP204 LCD | |
| #define | DIP204_SPI (&AVR32_SPI1) |
| #define | DIP204_SPI_CS 2 |
| #define | DIP204_SPI_MISO_FUNCTION AVR32_SPI1_MISO_0_FUNCTION |
| #define | DIP204_SPI_MISO_PIN AVR32_SPI1_MISO_0_PIN |
| #define | DIP204_SPI_MOSI_FUNCTION AVR32_SPI1_MOSI_0_FUNCTION |
| #define | DIP204_SPI_MOSI_PIN AVR32_SPI1_MOSI_0_PIN |
| #define | DIP204_SPI_NPCS_FUNCTION AVR32_SPI1_NPCS_2_FUNCTION |
| #define | DIP204_SPI_NPCS_PIN AVR32_SPI1_NPCS_2_PIN |
| #define | DIP204_SPI_SCK_FUNCTION AVR32_SPI1_SCK_0_FUNCTION |
| #define | DIP204_SPI_SCK_PIN AVR32_SPI1_SCK_0_PIN |
Oscillator Definitions | |
| #define | FOSC0 12000000 |
| Osc0 frequency: Hz. | |
| #define | FOSC32 32768 |
| Osc32 frequency: Hz. | |
| #define | OSC0_STARTUP 3 |
| Osc0 startup time: RCOsc periods. | |
| #define | OSC32_STARTUP 3 |
| Osc32 startup time: RCOsc periods. | |
GPIO Connections of the Joystick | |
| #define | GPIO_JOYSTICK_DOWN AVR32_PIN_PA27 |
| #define | GPIO_JOYSTICK_LEFT AVR32_PIN_PA25 |
| #define | GPIO_JOYSTICK_PUSH AVR32_PIN_PA20 |
| #define | GPIO_JOYSTICK_RIGHT AVR32_PIN_PA28 |
| #define | GPIO_JOYSTICK_UP AVR32_PIN_PA26 |
GPIO Connections of Push Buttons | |
| #define | GPIO_PUSH_BUTTON_0 AVR32_PIN_PX16 |
| #define | GPIO_PUSH_BUTTON_1 AVR32_PIN_PX19 |
| #define | GPIO_PUSH_BUTTON_2 AVR32_PIN_PX22 |
GPIO Connections of LEDs | |
| #define | LED0_GPIO AVR32_PIN_PB27 |
| #define | LED1_GPIO AVR32_PIN_PB28 |
| #define | LED2_GPIO AVR32_PIN_PB29 |
| #define | LED3_GPIO AVR32_PIN_PB30 |
| #define | LED4_GPIO AVR32_PIN_PB19 |
| #define | LED5_GPIO AVR32_PIN_PB20 |
| #define | LED6_GPIO AVR32_PIN_PB21 |
| #define | LED7_GPIO AVR32_PIN_PB22 |
PWM Channels of LEDs | |
| #define | LED0_PWM (-1) |
| #define | LED1_PWM (-1) |
| #define | LED2_PWM (-1) |
| #define | LED3_PWM (-1) |
| #define | LED4_PWM 0 |
| #define | LED5_PWM 1 |
| #define | LED6_PWM 2 |
| #define | LED7_PWM 3 |
PWM Functions of LEDs | |
| #define | LED0_PWM_FUNCTION (-1) |
| #define | LED1_PWM_FUNCTION (-1) |
| #define | LED2_PWM_FUNCTION (-1) |
| #define | LED3_PWM_FUNCTION (-1) |
| #define | LED4_PWM_FUNCTION AVR32_PWM_PWM_0_FUNCTION |
| #define | LED5_PWM_FUNCTION AVR32_PWM_PWM_1_FUNCTION |
| #define | LED6_PWM_FUNCTION AVR32_PWM_PWM_2_FUNCTION |
| #define | LED7_PWM_FUNCTION AVR32_PWM_PWM_3_FUNCTION |
Color Identifiers of LEDs to Use with LED Functions | |
| #define | LED_BI0_GREEN LED5 |
| #define | LED_BI0_RED LED4 |
| #define | LED_BI1_GREEN LED7 |
| #define | LED_BI1_RED LED6 |
| #define | LED_MONO0_GREEN LED0 |
| #define | LED_MONO1_GREEN LED1 |
| #define | LED_MONO2_GREEN LED2 |
| #define | LED_MONO3_GREEN LED3 |
GPIO and SPI Connections of the SD/MMC Connector | |
| #define | SD_MMC_CARD_DETECT_PIN AVR32_PIN_PA02 |
| #define | SD_MMC_SPI (&AVR32_SPI1) |
| #define | SD_MMC_SPI_CS 1 |
| #define | SD_MMC_SPI_MISO_FUNCTION AVR32_SPI1_MISO_0_FUNCTION |
| #define | SD_MMC_SPI_MISO_PIN AVR32_SPI1_MISO_0_PIN |
| #define | SD_MMC_SPI_MOSI_FUNCTION AVR32_SPI1_MOSI_0_FUNCTION |
| #define | SD_MMC_SPI_MOSI_PIN AVR32_SPI1_MOSI_0_PIN |
| #define | SD_MMC_SPI_NPCS_FUNCTION AVR32_SPI1_NPCS_1_FUNCTION |
| #define | SD_MMC_SPI_NPCS_PIN AVR32_SPI1_NPCS_1_PIN |
| #define | SD_MMC_SPI_SCK_FUNCTION AVR32_SPI1_SCK_0_FUNCTION |
| #define | SD_MMC_SPI_SCK_PIN AVR32_SPI1_SCK_0_PIN |
| #define | SD_MMC_WRITE_PROTECT_PIN AVR32_PIN_PA07 |
SDRAM Definitions | |
| #define | SDRAM_DBW 16 |
| #define | SDRAM_PART_HDR "MT48LC16M16A2TG7E/mt48lc16m16a2tg7e.h" |
| Part header file of used SDRAM(s). | |
USB Definitions | |
| #define | USB_ID AVR32_USBB_USB_ID_0_0 |
| #define | USB_OVERCURRENT_DETECT_PIN AVR32_PIN_PX33 |
| USB overcurrent detection pin. | |
| #define | USB_VBOF AVR32_USBB_USB_VBOF_0_1 |
| #define | USB_VBOF_ACTIVE_LEVEL LOW |
| Active level of the USB_VBOF output pin. | |
| #define ADC_POTENTIOMETER_FUNCTION AVR32_ADC_AD_1_FUNCTION |
| #define AT45DBX_SPI_MISO_FUNCTION AVR32_SPI1_MISO_0_FUNCTION |
| #define AT45DBX_SPI_MOSI_FUNCTION AVR32_SPI1_MOSI_0_FUNCTION |
| #define AT45DBX_SPI_NPCS0_FUNCTION AVR32_SPI1_NPCS_0_FUNCTION |
| #define AT45DBX_SPI_SCK_FUNCTION AVR32_SPI1_SCK_0_FUNCTION |
| #define DIP204_SPI_MISO_FUNCTION AVR32_SPI1_MISO_0_FUNCTION |
| #define DIP204_SPI_MOSI_FUNCTION AVR32_SPI1_MOSI_0_FUNCTION |
| #define DIP204_SPI_NPCS_FUNCTION AVR32_SPI1_NPCS_2_FUNCTION |
| #define FOSC0 12000000 |
| #define GPIO_PUSH_BUTTON_0 AVR32_PIN_PX16 |
| #define GPIO_PUSH_BUTTON_1 AVR32_PIN_PX19 |
| #define GPIO_PUSH_BUTTON_2 AVR32_PIN_PX22 |
| #define LED_COUNT 8 |
Number of LEDs.
Definition at line 139 of file evk1100.h.
Referenced by LED_Display(), LED_Display_Mask(), LED_Get_Intensity(), LED_Off(), LED_On(), LED_Set_Intensity(), and LED_Toggle().
| #define MACB_INTERRUPT_PIN AVR32_PIN_PA24 |
| #define OSC0_STARTUP 3 |
| #define SD_MMC_SPI_MISO_FUNCTION AVR32_SPI1_MISO_0_FUNCTION |
| #define SD_MMC_SPI_MOSI_FUNCTION AVR32_SPI1_MOSI_0_FUNCTION |
| #define SD_MMC_SPI_NPCS_FUNCTION AVR32_SPI1_NPCS_1_FUNCTION |
| #define SDRAM_DBW 16 |
| #define SDRAM_PART_HDR "MT48LC16M16A2TG7E/mt48lc16m16a2tg7e.h" |
| #define USB_ID AVR32_USBB_USB_ID_0_0 |
| #define USB_OVERCURRENT_DETECT_PIN AVR32_PIN_PX33 |
| #define USB_VBOF AVR32_USBB_USB_VBOF_0_1 |
| #define USB_VBOF_ACTIVE_LEVEL LOW |
1.5.3-20071008