This file defines commonly used types and macros.
Definition in file compiler.h.
#include <avr32/io.h>
#include "preprocessor.h"
Go to the source code of this file.
Defines | |
| #define | BIG_ENDIAN_MCU (!LITTLE_ENDIAN_MCU) |
| Boolean evaluating MCU little endianism. | |
Usual Constants | |
| #define | CLR 0 |
| #define | DISABLE 0 |
| #define | DISABLED 0 |
| #define | ENABLE 1 |
| #define | ENABLED 1 |
| #define | FAIL 1 |
| #define | FALSE 0 |
| #define | HIGH 1 |
| #define | KO 0 |
| #define | LOW 0 |
| #define | OFF 0 |
| #define | OK 1 |
| #define | ON 1 |
| #define | PASS 0 |
| #define | SET 1 |
| #define | TRUE 1 |
| #define BIG_ENDIAN_MCU (!LITTLE_ENDIAN_MCU) |
Boolean evaluating MCU little endianism.
Boolean evaluating MCU big endianism.
Definition at line 725 of file compiler.h.
| #define CLR 0 |
Definition at line 225 of file compiler.h.
| #define DISABLE 0 |
Definition at line 211 of file compiler.h.
| #define DISABLED 0 |
Definition at line 213 of file compiler.h.
| #define ENABLE 1 |
Definition at line 212 of file compiler.h.
| #define ENABLED 1 |
Definition at line 214 of file compiler.h.
| #define FAIL 1 |
Definition at line 222 of file compiler.h.
| #define FALSE 0 |
Definition at line 217 of file compiler.h.
| #define HIGH 1 |
Definition at line 224 of file compiler.h.
| #define KO 0 |
Definition at line 219 of file compiler.h.
| #define LOW 0 |
Definition at line 223 of file compiler.h.
| #define OFF 0 |
Definition at line 215 of file compiler.h.
| #define OK 1 |
Definition at line 220 of file compiler.h.
| #define ON 1 |
Definition at line 216 of file compiler.h.
| #define PASS 0 |
Definition at line 221 of file compiler.h.
| #define SET 1 |
Definition at line 226 of file compiler.h.
| #define TRUE 1 |
Definition at line 218 of file compiler.h.
1.5.3-20071008