This file includes the appropriate board header file according to the defined board.
Definition in file board.h.
#include <avr32/io.h>
Go to the source code of this file.
Defines | |
| #define | FRCOSC AVR32_PM_RCOSC_FREQUENCY |
| Default RCOsc frequency. | |
Base Boards | |
| #define | EVK1100 1 |
| AT32UC3A EVK1100 board. | |
| #define | EVK1101 2 |
Extension Boards | |
| #define | EXT1102 1 |
| #define FRCOSC AVR32_PM_RCOSC_FREQUENCY |
1.5.3-20071008