spi_pdc Struct Reference

#include <spi.h>


Detailed Description

Definition at line 113 of file spi.h.

Data Fields

unsigned long none [0x40]
unsigned long ptcr
unsigned long ptsr
unsigned long rcr
unsigned long rncr
unsigned long rnpr
unsigned long rpr
unsigned long tcr
unsigned long tncr
unsigned long tnpr
unsigned long tpr


Field Documentation

unsigned long spi_pdc::none[0x40]

Definition at line 114 of file spi.h.

unsigned long spi_pdc::ptcr

Definition at line 123 of file spi.h.

Referenced by spi_disablePDC(), spi_enablePDC(), spi_setRxBuf(), and spi_setTxBuf().

unsigned long spi_pdc::ptsr

Definition at line 124 of file spi.h.

unsigned long spi_pdc::rcr

Definition at line 116 of file spi.h.

Referenced by spi_getRcr(), and spi_setRxBuf().

unsigned long spi_pdc::rncr

Definition at line 120 of file spi.h.

Referenced by spi_setRxBuf().

unsigned long spi_pdc::rnpr

Definition at line 119 of file spi.h.

Referenced by spi_setRxBuf().

unsigned long spi_pdc::rpr

Definition at line 115 of file spi.h.

Referenced by spi_setRxBuf().

unsigned long spi_pdc::tcr

Definition at line 118 of file spi.h.

Referenced by spi_getTcr(), and spi_setTxBuf().

unsigned long spi_pdc::tncr

Definition at line 122 of file spi.h.

Referenced by spi_setTxBuf().

unsigned long spi_pdc::tnpr

Definition at line 121 of file spi.h.

Referenced by spi_setTxBuf().

unsigned long spi_pdc::tpr

Definition at line 117 of file spi.h.

Referenced by spi_setTxBuf().


Generated on Mon May 21 20:10:40 2007 for AVR32105 - Master and Slave SPI driver by  doxygen 1.5.1