settings.h File Reference


Detailed Description

Settings file for AVR32.

This file defines settings for this application note.

Author:
Atmel Corporation: http://www.atmel.com
Support email: avr32@atmel.com
Revision
508
Date
2007-05-21 20:06:51 +0200 (Mon, 21 May 2007)

Definition in file settings.h.

This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Defines

#define BUFFERSIZE   64
 Number of bytes in the receive buffer when operating in slave mode.
#define CPUHZ   20000000
 CPU core speed in Hz.
#define SPI_BITS   8
 Number of bits in each SPI package.
#define SPI_MASTER_SPEED   125000
 SPI master speed in Hz.
#define SPI_SLAVE_SPEED   160000
 SPI slave speed in Hz.
#define TIMEOUT   CPUHZ/200
 A adjustable delay avoiding multiple requests on the switches.


Define Documentation

#define BUFFERSIZE   64

Number of bytes in the receive buffer when operating in slave mode.

Definition at line 53 of file settings.h.

Referenced by spi_slaveReceiveAndCompare().

#define CPUHZ   20000000

CPU core speed in Hz.

Definition at line 51 of file settings.h.

Referenced by main().

#define SPI_BITS   8

Number of bits in each SPI package.

Definition at line 58 of file settings.h.

Referenced by init_spiMaster(), and init_spiSlave().

#define SPI_MASTER_SPEED   125000

SPI master speed in Hz.

Definition at line 62 of file settings.h.

Referenced by init_spiMaster().

#define SPI_SLAVE_SPEED   160000

SPI slave speed in Hz.

Definition at line 60 of file settings.h.

Referenced by init_spiSlave().

#define TIMEOUT   CPUHZ/200

A adjustable delay avoiding multiple requests on the switches.

Definition at line 56 of file settings.h.

Referenced by main(), and rgb_blinkColor().


Generated on Mon May 21 20:10:39 2007 for AVR32105 - Master and Slave SPI driver by  doxygen 1.5.1