documentation.h File Reference


Detailed Description

SPI bus example application.

This file gives an example of using the SPI bus driver for both slave and master mode. It sends a text string to a slave in master mode, and in slave mode it receives data and try to compare this data with an expected string.

LEDs on STK1000 is used to give feedback to the user. The switches on STK1000 is used to change mode and send text strings.

Author:
Atmel Corporation: http://www.atmel.com
Support email: avr32@atmel.com
Revision
508
Date
2007-05-21 20:06:51 +0200 (Mon, 21 May 2007)

Definition in file documentation.h.

Go to the source code of this file.


Generated on Mon May 21 20:10:39 2007 for AVR32105 - Master and Slave SPI driver by  doxygen 1.5.1