Defines | |
| #define | SCHEDULER_TYPE SCHEDULER_FREE |
| #define | Scheduler_task_1_init usb_task_init |
| #define | Scheduler_task_1 usb_task |
| #define | Scheduler_task_2_init device_template_task_init |
| #define | Scheduler_task_2 device_template_task |
| #define | Scheduler_task_4_init host_template_task_init |
| #define | Scheduler_task_4 host_template_task |
| #define SCHEDULER_TYPE SCHEDULER_FREE |
Definition at line 51 of file conf_scheduler.h.
| #define Scheduler_task_1_init usb_task_init |
| #define Scheduler_task_1 usb_task |
| #define Scheduler_task_2_init device_template_task_init |
| #define Scheduler_task_2 device_template_task |
| #define Scheduler_task_4_init host_template_task_init |
| #define Scheduler_task_4 host_template_task |
1.5.3