#include "config.h"#include "modules/scheduler/scheduler.h"#include "lib_mcu/wdt/wdt_drv.h"#include "lib_mcu/power/power_drv.h"
Go to the source code of this file.
Functions | |
| int | main (void) |
Procedure to speed up the startup code | |
This one increment the CPU clock before RAM initialisation | |
| char | __low_level_init () |
Definition in file main.c.
| int main | ( | void | ) |
Definition at line 170 of file main.c.
References Clear_prescaler, scheduler(), and wdtdrv_disable().
00171 { 00172 wdtdrv_disable(); 00173 Clear_prescaler(); 00174 scheduler(); 00175 return 0; 00176 }
| char __low_level_init | ( | ) |
Definition at line 190 of file main.c.
References Clear_prescaler.
00191 { 00192 Clear_prescaler(); 00193 return 1; 00194 }
1.5.3