Modules | |
| Configuration macros for endpoints | |
| List of the standard macro used to configure pipes and endpoints. | |
| USB Pads Regulator drivers | |
| Turns ON/OFF USB pads regulator. | |
| USB common management drivers | |
| These macros manage the USB controller. | |
| USB device controller drivers | |
| These macros manage the USB Device controller. | |
| USB endpoint drivers | |
| These macros manage the common features of the endpoints. | |
Defines | |
| #define | MAX_EP_NB 7 |
| #define | EP_CONTROL 0 |
| #define | EP_1 1 |
| #define | EP_2 2 |
| #define | EP_3 3 |
| #define | EP_4 4 |
| #define | EP_5 5 |
| #define | EP_6 6 |
| #define | EP_7 7 |
| #define | PIPE_CONTROL 0 |
| #define | PIPE_0 0 |
| #define | PIPE_1 1 |
| #define | PIPE_2 2 |
| #define | PIPE_3 3 |
| #define | PIPE_4 4 |
| #define | PIPE_5 5 |
| #define | PIPE_6 6 |
| #define | PIPE_7 7 |
| #define | MSK_EP_DIR 0x7F |
| #define | MSK_UADD 0x7F |
| #define | MSK_EPTYPE 0xC0 |
| #define | MSK_EPSIZE 0x70 |
| #define | MSK_EPBK 0x0C |
| #define | MSK_DTSEQ 0x0C |
| #define | MSK_NBUSYBK 0x03 |
| #define | MSK_NBUSYBK 0x03 |
| #define | MSK_CURRBK 0x03 |
| #define | MSK_DAT 0xFF |
| #define | MSK_BYCTH 0x07 |
| #define | MSK_BYCTL 0xFF |
| #define | MSK_EPINT 0x7F |
| #define | MSK_HADDR 0xFF |
| #define | MSK_PNUM 0x07 |
| #define | MSK_PRST 0x7F |
| #define | MSK_PTYPE 0xC0 |
| #define | MSK_PTYPE 0xC0 |
| #define | MSK_PTOKEN 0x30 |
| #define | MSK_PTOKEN 0x30 |
| #define | MSK_PEPNUM 0x0F |
| #define | MSK_PEPNUM 0x0F |
| #define | MSK_PSIZE 0x70 |
| #define | MSK_PSIZE 0x70 |
| #define | MSK_PBK 0x0C |
| #define | MSK_PBK 0x0C |
| #define | MSK_ERROR 0x1F |
| #define | MSK_TOKEN_SETUP 0x30 |
| #define | MSK_TOKEN_IN 0x10 |
| #define | MSK_TOKEN_OUT 0x20 |
| #define | TYPE_CONTROL 0 |
| #define | TYPE_ISOCHRONOUS 1 |
| #define | TYPE_BULK 2 |
| #define | TYPE_INTERRUPT 3 |
| #define | DIRECTION_OUT 0 |
| #define | DIRECTION_IN 1 |
| #define | SIZE_8 0 |
| #define | SIZE_16 1 |
| #define | SIZE_32 2 |
| #define | SIZE_64 3 |
| #define | SIZE_128 4 |
| #define | SIZE_256 5 |
| #define | SIZE_512 6 |
| #define | SIZE_1024 7 |
| #define | ONE_BANK 0 |
| #define | TWO_BANKS 1 |
| #define | NYET_ENABLED 0 |
| #define | NYET_DISABLED 1 |
| #define | TOKEN_SETUP 0 |
| #define | TOKEN_IN 1 |
| #define | TOKEN_OUT 2 |
| #define | Is_ep_addr_in(x) ( (x&USB_ENDPOINT_DIR_MASK)? TRUE : FALSE) |
| #define | wSWAP(x) |
| wSWAP This macro swaps the U8 order in words. | |
| #define | Usb_write_word_enum_struc(x) (wSWAP(x)) |
| Usb_write_word_enum_struc This macro help to fill the U16 fill in USB enumeration struct. | |
| #define MAX_EP_NB 7 |
| #define EP_CONTROL 0 |
Definition at line 61 of file usb_drv.h.
Referenced by usb_clear_feature(), usb_device_task(), usb_init_device(), usb_process_request(), usb_set_feature(), and usb_set_interface().
| #define MSK_EP_DIR 0x7F |
Definition at line 81 of file usb_drv.h.
Referenced by usb_clear_feature(), usb_get_status(), usb_process_request(), and usb_set_feature().
| #define TYPE_CONTROL 0 |
| #define TYPE_BULK 2 |
| #define TYPE_INTERRUPT 3 |
| #define DIRECTION_OUT 0 |
Definition at line 127 of file usb_drv.h.
Referenced by usb_init_device(), and usb_user_endpoint_init().
| #define DIRECTION_IN 1 |
| #define SIZE_8 0 |
| #define SIZE_32 2 |
| #define SIZE_64 3 |
| #define ONE_BANK 0 |
Definition at line 142 of file usb_drv.h.
Referenced by usb_init_device(), and usb_user_endpoint_init().
| #define NYET_ENABLED 0 |
| #define NYET_DISABLED 1 |
| #define Is_ep_addr_in | ( | x | ) | ( (x&USB_ENDPOINT_DIR_MASK)? TRUE : FALSE) |
| #define wSWAP | ( | x | ) |
| #define Usb_write_word_enum_struc | ( | x | ) | (wSWAP(x)) |
1.5.3