|
Defines |
| #define | Switches_init() (DDRB &= ~0xFF, PORTB |= 0xFF) |
| #define | Is_switch_7() ((PINB & (1<<PINB7)) ? FALSE : TRUE) |
| #define | Is_switch_6() ((PINB & (1<<PINB6)) ? FALSE : TRUE) |
| #define | Is_switch_5() ((PINB & (1<<PINB5)) ? FALSE : TRUE) |
| #define | Is_switch_4() ((PINB & (1<<PINB4)) ? FALSE : TRUE) |
| #define | Is_switch_3() ((PINB & (1<<PINB3)) ? FALSE : TRUE) |
| #define | Is_switch_2() ((PINB & (1<<PINB2)) ? FALSE : TRUE) |
| #define | Is_switch_1() ((PINB & (1<<PINB1)) ? FALSE : TRUE) |
| #define | Is_switch_0() ((PINB & (1<<PINB0)) ? FALSE : TRUE) |
| #define | Is_not_switch_7() ((PINB & (1<<PINB7)) ? TRUE : FALSE) |
| #define | Is_not_switch_6() ((PINB & (1<<PINB6)) ? TRUE : FALSE) |
| #define | Is_not_switch_5() ((PINB & (1<<PINB5)) ? TRUE : FALSE) |
| #define | Is_not_switch_4() ((PINB & (1<<PINB4)) ? TRUE : FALSE) |
| #define | Is_not_switch_3() ((PINB & (1<<PINB3)) ? TRUE : FALSE) |
| #define | Is_not_switch_2() ((PINB & (1<<PINB2)) ? TRUE : FALSE) |
| #define | Is_not_switch_1() ((PINB & (1<<PINB1)) ? TRUE : FALSE) |
| #define | Is_not_switch_0() ((PINB & (1<<PINB0)) ? TRUE : FALSE) |
| #define | Switches_enable_it() |
| | Enable interrupts for switches (PINB0 to PINB7)
- Set up interrupts for switches
- clear flag
- enable interrupt.
|
| #define | Switches_disable_it() |
| | Disable interrupts for switches (PINB0 to PINB7)
- disable interrupt
- clear flag
- Clear mask.
|