Defines | |
| #define | EVK527 1 |
| < Scheduler tasks declaration | |
| #define | STK600 2 |
| #define | TARGET_BOARD EVK527 |
| Enable or not the ADC usage. | |
| #define | FOSC 8000 |
| CPU core frequency in kHz. | |
| #define | PLL_OUT_FRQ PLL_OUT_96MHZ |
| #define | BAUDRATE 38400 |
| #define | USE_UART2 |
| #define | uart_putchar putchar |
| #define | r_uart_ptchar int |
| #define | p_uart_ptchar int |
| #define TARGET_BOARD EVK527 |
| #define BAUDRATE 38400 |
| #define r_uart_ptchar int |
| #define p_uart_ptchar int |
1.5.3