Defines | |
| #define | USE_USB_PADS_REGULATOR DISABLE |
| #define USE_USB_PADS_REGULATOR DISABLE |
Enable the internal regulator for USB pads When the application voltage is lower than 3.5V, to optimize power consumption the internal USB pads regulatr can be disabled.
Definition at line 68 of file conf_usb.h.
1.5.3