Go to the source code of this file.
Defines | |
Global Class, SubClass & Protocol constants for HID | |
| #define | HID_CLASS 0x03 |
| #define | HID_SUB_CLASS_BOOT 0x01 |
| Is used to signal the BIOS BOOT support (0=no no sub class,1=boot interface SubClass). | |
| #define | HID_PROTOCOL_KEYBOARD 0x01 |
| Protocol keyboard standard. | |
| #define | HID_PROTOCOL_MOUSE 0x02 |
| Protocol mouse standard. | |
Specific setup requests from HID driver (USB_SETUP_SET_CLASS_INTER or USB_SETUP_GET_CLASS_INTER) | |
| #define | SETUP_HID_GET_REPORT 0x01 |
| #define | SETUP_HID_GET_IDLE 0x02 |
| #define | SETUP_HID_GET_PROTOCOL 0x03 |
| #define | SETUP_HID_SET_REPORT 0x09 |
| #define | SETUP_HID_SET_IDLE 0x0A |
| #define | SETUP_HID_SET_PROTOCOL 0x0B |
HID Descriptor types | |
| #define | DESCRIPTOR_HID 0x21 |
| #define | DESCRIPTOR_REPORT 0x22 |
| #define | DESCRIPTOR_PHYSICAL 0x23 |
HID Report type (used by SETUP_HID_GET_REPORT & SETUP_HID_SET_REPORT) | |
| #define | REPORT_TYPE_INPUT 0x01 |
| #define | REPORT_TYPE_OUTPUT 0x02 |
| #define | REPORT_TYPE_FEATURE 0x03 |
Constants of field DESCRIPTOR_HID | |
| #define | HID_BDC 0x0111 |
| Numeric expression identifying the HID Class Specification release (here V1.11). | |
| #define | HID_CLASS_DESC_NB_DEFAULT 0x01 |
| Numeric expression specifying the number of class descriptors (always at least one i.e. Report descriptor.). | |
Country code | |
| #define | HID_NO_COUNTRY_CODE 0 |
| #define | HID_COUNTRY_ARABIC 1 |
| #define | HID_COUNTRY_BELGIAN 2 |
| #define | HID_COUNTRY_CANADIAN_BILINGUAL 3 |
| #define | HID_COUNTRY_CANADIAN_FRENCH 4 |
| #define | HID_COUNTRY_CZECH_REPUBLIC 5 |
| #define | HID_COUNTRY_DANISH 6 |
| #define | HID_COUNTRY_FINNISH 7 |
| #define | HID_COUNTRY_FRENCH 8 |
| #define | HID_COUNTRY_GERMAN 9 |
| #define | HID_COUNTRY_GREEK 10 |
| #define | HID_COUNTRY_HEBREW 11 |
| #define | HID_COUNTRY_HUNGARY 12 |
| #define | HID_COUNTRY_INTERNATIONAL_ISO 13 |
| #define | HID_COUNTRY_ITALIAN 14 |
| #define | HID_COUNTRY_JAPAN_KATAKANA 15 |
| #define | HID_COUNTRY_KOREAN 16 |
| #define | HID_COUNTRY_LATIN_AMERICAN 17 |
| #define | HID_COUNTRY_NETHERLANDS_DUTCH 18 |
| #define | HID_COUNTRY_NORWEGIAN 19 |
| #define | HID_COUNTRY_PERSIAN_FARSI 20 |
| #define | HID_COUNTRY_POLAND 21 |
| #define | HID_COUNTRY_PORTUGUESE 22 |
| #define | HID_COUNTRY_RUSSIA 23 |
| #define | HID_COUNTRY_SLOVAKIA 24 |
| #define | HID_COUNTRY_SPANISH 25 |
| #define | HID_COUNTRY_SWEDISH 26 |
| #define | HID_COUNTRY_SWISS_FRENCH 27 |
| #define | HID_COUNTRY_SWISS_GERMAN 28 |
| #define | HID_COUNTRY_SWITZERLAND 29 |
| #define | HID_COUNTRY_TAIWAN 30 |
| #define | HID_COUNTRY_TURKISH_Q 31 |
| #define | HID_COUNTRY_UK 32 |
| #define | HID_COUNTRY_US 33 |
| #define | HID_COUNTRY_YUGOSLAVIA 34 |
| #define | HID_COUNTRY_TURKISH_F 35 |
HID KEYS values | |
| #define | HID_A 4 |
| #define | HID_B 5 |
| #define | HID_C 6 |
| #define | HID_D 7 |
| #define | HID_E 8 |
| #define | HID_F 9 |
| #define | HID_G 10 |
| #define | HID_H 11 |
| #define | HID_I 12 |
| #define | HID_J 13 |
| #define | HID_K 14 |
| #define | HID_L 15 |
| #define | HID_M 16 |
| #define | HID_N 17 |
| #define | HID_O 18 |
| #define | HID_P 19 |
| #define | HID_Q 20 |
| #define | HID_R 21 |
| #define | HID_S 22 |
| #define | HID_T 23 |
| #define | HID_U 24 |
| #define | HID_V 25 |
| #define | HID_W 26 |
| #define | HID_X 27 |
| #define | HID_Y 28 |
| #define | HID_Z 29 |
| #define | HID_1 30 |
| #define | HID_2 31 |
| #define | HID_3 32 |
| #define | HID_4 33 |
| #define | HID_5 34 |
| #define | HID_6 35 |
| #define | HID_7 36 |
| #define | HID_8 37 |
| #define | HID_9 38 |
| #define | HID_0 39 |
| #define | HID_ENTER 40 |
| #define | HID_ESCAPE 41 |
| #define | HID_BACKSPACE 42 |
| #define | HID_TAB 43 |
| #define | HID_SPACEBAR 44 |
| #define | HID_UNDERSCORE 45 |
| #define | HID_PLUS 46 |
| #define | HID_BACKSLASH 49 |
| #define | HID_TILDE 53 |
| #define | HID_COMMA 54 |
| #define | HID_DOT 55 |
| #define | HID_SLASH 56 |
| #define | HID_CAPS LOCK 57 |
| #define | HID_F1 58 |
| #define | HID_F2 59 |
| #define | HID_F3 60 |
| #define | HID_F4 61 |
| #define | HID_F5 62 |
| #define | HID_F6 63 |
| #define | HID_F7 64 |
| #define | HID_F8 65 |
| #define | HID_F9 66 |
| #define | HID_F10 67 |
| #define | HID_F11 68 |
| #define | HID_F12 69 |
| #define | HID_PRINTSCREEN 70 |
| #define | HID_SCROLL LOCK 71 |
| #define | HID_PAUSE 72 |
| #define | HID_INSERT 73 |
| #define | HID_HOME 74 |
| #define | HID_PAGEUP 75 |
| #define | HID_DELETE 76 |
| #define | HID_END 77 |
| #define | HID_PAGEDOWN 78 |
| #define | HID_RIGHT 79 |
| #define | HID_LEFT 80 |
| #define | HID_DOWN 81 |
| #define | HID_UP 82 |
| #define | HID_KEYPAD_NUM_LOCK 83 |
| #define | HID_KEYPAD_DIVIDE 84 |
| #define | HID_KEYPAD_AT 85 |
| #define | HID_KEYPAD_MULTIPLY 85 |
| #define | HID_KEYPAD_MINUS 86 |
| #define | HID_KEYPAD_PLUS 87 |
| #define | HID_KEYPAD_ENTER 88 |
| #define | HID_KEYPAD_1 89 |
| #define | HID_KEYPAD_2 90 |
| #define | HID_KEYPAD_3 91 |
| #define | HID_KEYPAD_4 92 |
| #define | HID_KEYPAD_5 93 |
| #define | HID_KEYPAD_6 94 |
| #define | HID_KEYPAD_7 95 |
| #define | HID_KEYPAD_8 96 |
| #define | HID_KEYPAD_9 97 |
| #define | HID_KEYPAD_0 98 |
HID modifier values | |
| #define | HID_MODIFIER_NONE 0x00 |
| #define | HID_MODIFIER_LEFT_CTRL 0x01 |
| #define | HID_MODIFIER_LEFT_SHIFT 0x02 |
| #define | HID_MODIFIER_LEFT_ALT 0x04 |
| #define | HID_MODIFIER_LEFT_GUI 0x08 |
| #define | HID_MODIFIER_RIGHT_CTRL 0x10 |
| #define | HID_MODIFIER_RIGHT_SHIFT 0x20 |
| #define | HID_MODIFIER_RIGHT_ALT 0x40 |
| #define | HID_MODIFIER_RIGHT_GUI 0x80 |
Definition in file usb_commun_hid.h.
| #define HID_CLASS 0x03 |
Definition at line 50 of file usb_commun_hid.h.
| #define HID_SUB_CLASS_BOOT 0x01 |
Is used to signal the BIOS BOOT support (0=no no sub class,1=boot interface SubClass).
Definition at line 51 of file usb_commun_hid.h.
| #define HID_PROTOCOL_KEYBOARD 0x01 |
| #define HID_PROTOCOL_MOUSE 0x02 |
| #define SETUP_HID_GET_REPORT 0x01 |
Definition at line 59 of file usb_commun_hid.h.
| #define SETUP_HID_GET_IDLE 0x02 |
Definition at line 60 of file usb_commun_hid.h.
| #define SETUP_HID_GET_PROTOCOL 0x03 |
Definition at line 61 of file usb_commun_hid.h.
| #define SETUP_HID_SET_REPORT 0x09 |
Definition at line 62 of file usb_commun_hid.h.
| #define SETUP_HID_SET_IDLE 0x0A |
Definition at line 63 of file usb_commun_hid.h.
| #define SETUP_HID_SET_PROTOCOL 0x0B |
Definition at line 64 of file usb_commun_hid.h.
| #define DESCRIPTOR_HID 0x21 |
Definition at line 68 of file usb_commun_hid.h.
| #define DESCRIPTOR_REPORT 0x22 |
Definition at line 69 of file usb_commun_hid.h.
| #define DESCRIPTOR_PHYSICAL 0x23 |
Definition at line 70 of file usb_commun_hid.h.
| #define REPORT_TYPE_INPUT 0x01 |
Definition at line 75 of file usb_commun_hid.h.
| #define REPORT_TYPE_OUTPUT 0x02 |
Definition at line 76 of file usb_commun_hid.h.
| #define REPORT_TYPE_FEATURE 0x03 |
Definition at line 77 of file usb_commun_hid.h.
| #define HID_BDC 0x0111 |
Numeric expression identifying the HID Class Specification release (here V1.11).
Definition at line 82 of file usb_commun_hid.h.
| #define HID_CLASS_DESC_NB_DEFAULT 0x01 |
Numeric expression specifying the number of class descriptors (always at least one i.e. Report descriptor.).
Definition at line 83 of file usb_commun_hid.h.
| #define HID_NO_COUNTRY_CODE 0 |
Definition at line 87 of file usb_commun_hid.h.
| #define HID_COUNTRY_ARABIC 1 |
Definition at line 88 of file usb_commun_hid.h.
| #define HID_COUNTRY_BELGIAN 2 |
Definition at line 89 of file usb_commun_hid.h.
| #define HID_COUNTRY_CANADIAN_BILINGUAL 3 |
Definition at line 90 of file usb_commun_hid.h.
| #define HID_COUNTRY_CANADIAN_FRENCH 4 |
Definition at line 91 of file usb_commun_hid.h.
| #define HID_COUNTRY_CZECH_REPUBLIC 5 |
Definition at line 92 of file usb_commun_hid.h.
| #define HID_COUNTRY_DANISH 6 |
Definition at line 93 of file usb_commun_hid.h.
| #define HID_COUNTRY_FINNISH 7 |
Definition at line 94 of file usb_commun_hid.h.
| #define HID_COUNTRY_FRENCH 8 |
Definition at line 95 of file usb_commun_hid.h.
| #define HID_COUNTRY_GERMAN 9 |
Definition at line 96 of file usb_commun_hid.h.
| #define HID_COUNTRY_GREEK 10 |
Definition at line 97 of file usb_commun_hid.h.
| #define HID_COUNTRY_HEBREW 11 |
Definition at line 98 of file usb_commun_hid.h.
| #define HID_COUNTRY_HUNGARY 12 |
Definition at line 99 of file usb_commun_hid.h.
| #define HID_COUNTRY_INTERNATIONAL_ISO 13 |
Definition at line 100 of file usb_commun_hid.h.
| #define HID_COUNTRY_ITALIAN 14 |
Definition at line 101 of file usb_commun_hid.h.
| #define HID_COUNTRY_JAPAN_KATAKANA 15 |
Definition at line 102 of file usb_commun_hid.h.
| #define HID_COUNTRY_KOREAN 16 |
Definition at line 103 of file usb_commun_hid.h.
| #define HID_COUNTRY_LATIN_AMERICAN 17 |
Definition at line 104 of file usb_commun_hid.h.
| #define HID_COUNTRY_NETHERLANDS_DUTCH 18 |
Definition at line 105 of file usb_commun_hid.h.
| #define HID_COUNTRY_NORWEGIAN 19 |
Definition at line 106 of file usb_commun_hid.h.
| #define HID_COUNTRY_PERSIAN_FARSI 20 |
Definition at line 107 of file usb_commun_hid.h.
| #define HID_COUNTRY_POLAND 21 |
Definition at line 108 of file usb_commun_hid.h.
| #define HID_COUNTRY_PORTUGUESE 22 |
Definition at line 109 of file usb_commun_hid.h.
| #define HID_COUNTRY_RUSSIA 23 |
Definition at line 110 of file usb_commun_hid.h.
| #define HID_COUNTRY_SLOVAKIA 24 |
Definition at line 111 of file usb_commun_hid.h.
| #define HID_COUNTRY_SPANISH 25 |
Definition at line 112 of file usb_commun_hid.h.
| #define HID_COUNTRY_SWEDISH 26 |
Definition at line 113 of file usb_commun_hid.h.
| #define HID_COUNTRY_SWISS_FRENCH 27 |
Definition at line 114 of file usb_commun_hid.h.
| #define HID_COUNTRY_SWISS_GERMAN 28 |
Definition at line 115 of file usb_commun_hid.h.
| #define HID_COUNTRY_SWITZERLAND 29 |
Definition at line 116 of file usb_commun_hid.h.
| #define HID_COUNTRY_TAIWAN 30 |
Definition at line 117 of file usb_commun_hid.h.
| #define HID_COUNTRY_TURKISH_Q 31 |
Definition at line 118 of file usb_commun_hid.h.
| #define HID_COUNTRY_UK 32 |
Definition at line 119 of file usb_commun_hid.h.
| #define HID_COUNTRY_US 33 |
Definition at line 120 of file usb_commun_hid.h.
| #define HID_COUNTRY_YUGOSLAVIA 34 |
Definition at line 121 of file usb_commun_hid.h.
| #define HID_COUNTRY_TURKISH_F 35 |
Definition at line 122 of file usb_commun_hid.h.
| #define HID_A 4 |
Definition at line 130 of file usb_commun_hid.h.
| #define HID_B 5 |
Definition at line 131 of file usb_commun_hid.h.
| #define HID_C 6 |
Definition at line 132 of file usb_commun_hid.h.
| #define HID_D 7 |
Definition at line 133 of file usb_commun_hid.h.
| #define HID_E 8 |
Definition at line 134 of file usb_commun_hid.h.
| #define HID_F 9 |
Definition at line 135 of file usb_commun_hid.h.
| #define HID_G 10 |
Definition at line 136 of file usb_commun_hid.h.
| #define HID_H 11 |
Definition at line 137 of file usb_commun_hid.h.
| #define HID_I 12 |
Definition at line 138 of file usb_commun_hid.h.
| #define HID_J 13 |
Definition at line 139 of file usb_commun_hid.h.
| #define HID_K 14 |
Definition at line 140 of file usb_commun_hid.h.
| #define HID_L 15 |
Definition at line 141 of file usb_commun_hid.h.
| #define HID_M 16 |
Definition at line 142 of file usb_commun_hid.h.
| #define HID_N 17 |
Definition at line 143 of file usb_commun_hid.h.
| #define HID_O 18 |
Definition at line 144 of file usb_commun_hid.h.
| #define HID_P 19 |
Definition at line 145 of file usb_commun_hid.h.
| #define HID_Q 20 |
Definition at line 146 of file usb_commun_hid.h.
| #define HID_R 21 |
Definition at line 147 of file usb_commun_hid.h.
| #define HID_S 22 |
Definition at line 148 of file usb_commun_hid.h.
| #define HID_T 23 |
Definition at line 149 of file usb_commun_hid.h.
| #define HID_U 24 |
Definition at line 150 of file usb_commun_hid.h.
| #define HID_V 25 |
Definition at line 151 of file usb_commun_hid.h.
| #define HID_W 26 |
Definition at line 152 of file usb_commun_hid.h.
| #define HID_X 27 |
Definition at line 153 of file usb_commun_hid.h.
| #define HID_Y 28 |
Definition at line 154 of file usb_commun_hid.h.
| #define HID_Z 29 |
Definition at line 155 of file usb_commun_hid.h.
| #define HID_1 30 |
Definition at line 156 of file usb_commun_hid.h.
| #define HID_2 31 |
Definition at line 157 of file usb_commun_hid.h.
| #define HID_3 32 |
Definition at line 158 of file usb_commun_hid.h.
| #define HID_4 33 |
Definition at line 159 of file usb_commun_hid.h.
| #define HID_5 34 |
Definition at line 160 of file usb_commun_hid.h.
| #define HID_6 35 |
Definition at line 161 of file usb_commun_hid.h.
| #define HID_7 36 |
Definition at line 162 of file usb_commun_hid.h.
| #define HID_8 37 |
Definition at line 163 of file usb_commun_hid.h.
| #define HID_9 38 |
Definition at line 164 of file usb_commun_hid.h.
| #define HID_0 39 |
Definition at line 165 of file usb_commun_hid.h.
| #define HID_ENTER 40 |
Definition at line 166 of file usb_commun_hid.h.
| #define HID_ESCAPE 41 |
Definition at line 167 of file usb_commun_hid.h.
| #define HID_BACKSPACE 42 |
Definition at line 168 of file usb_commun_hid.h.
| #define HID_TAB 43 |
Definition at line 169 of file usb_commun_hid.h.
| #define HID_SPACEBAR 44 |
Definition at line 170 of file usb_commun_hid.h.
| #define HID_UNDERSCORE 45 |
Definition at line 171 of file usb_commun_hid.h.
| #define HID_PLUS 46 |
Definition at line 172 of file usb_commun_hid.h.
| #define HID_BACKSLASH 49 |
Definition at line 177 of file usb_commun_hid.h.
| #define HID_TILDE 53 |
Definition at line 183 of file usb_commun_hid.h.
| #define HID_COMMA 54 |
Definition at line 184 of file usb_commun_hid.h.
| #define HID_DOT 55 |
Definition at line 185 of file usb_commun_hid.h.
| #define HID_SLASH 56 |
Definition at line 186 of file usb_commun_hid.h.
| #define HID_CAPS LOCK 57 |
Definition at line 187 of file usb_commun_hid.h.
| #define HID_F1 58 |
Definition at line 188 of file usb_commun_hid.h.
| #define HID_F2 59 |
Definition at line 189 of file usb_commun_hid.h.
| #define HID_F3 60 |
Definition at line 190 of file usb_commun_hid.h.
| #define HID_F4 61 |
Definition at line 191 of file usb_commun_hid.h.
| #define HID_F5 62 |
Definition at line 192 of file usb_commun_hid.h.
| #define HID_F6 63 |
Definition at line 193 of file usb_commun_hid.h.
| #define HID_F7 64 |
Definition at line 194 of file usb_commun_hid.h.
| #define HID_F8 65 |
Definition at line 195 of file usb_commun_hid.h.
| #define HID_F9 66 |
Definition at line 196 of file usb_commun_hid.h.
| #define HID_F10 67 |
Definition at line 197 of file usb_commun_hid.h.
| #define HID_F11 68 |
Definition at line 198 of file usb_commun_hid.h.
| #define HID_F12 69 |
Definition at line 199 of file usb_commun_hid.h.
| #define HID_PRINTSCREEN 70 |
Definition at line 200 of file usb_commun_hid.h.
| #define HID_SCROLL LOCK 71 |
Definition at line 201 of file usb_commun_hid.h.
| #define HID_PAUSE 72 |
Definition at line 202 of file usb_commun_hid.h.
| #define HID_INSERT 73 |
Definition at line 203 of file usb_commun_hid.h.
| #define HID_HOME 74 |
Definition at line 204 of file usb_commun_hid.h.
| #define HID_PAGEUP 75 |
Definition at line 205 of file usb_commun_hid.h.
| #define HID_DELETE 76 |
Definition at line 206 of file usb_commun_hid.h.
| #define HID_END 77 |
Definition at line 207 of file usb_commun_hid.h.
| #define HID_PAGEDOWN 78 |
Definition at line 208 of file usb_commun_hid.h.
| #define HID_RIGHT 79 |
Definition at line 209 of file usb_commun_hid.h.
| #define HID_LEFT 80 |
Definition at line 210 of file usb_commun_hid.h.
| #define HID_DOWN 81 |
Definition at line 211 of file usb_commun_hid.h.
| #define HID_UP 82 |
Definition at line 212 of file usb_commun_hid.h.
| #define HID_KEYPAD_NUM_LOCK 83 |
Definition at line 213 of file usb_commun_hid.h.
| #define HID_KEYPAD_DIVIDE 84 |
Definition at line 214 of file usb_commun_hid.h.
| #define HID_KEYPAD_AT 85 |
Definition at line 215 of file usb_commun_hid.h.
| #define HID_KEYPAD_MULTIPLY 85 |
Definition at line 216 of file usb_commun_hid.h.
| #define HID_KEYPAD_MINUS 86 |
Definition at line 217 of file usb_commun_hid.h.
| #define HID_KEYPAD_PLUS 87 |
Definition at line 218 of file usb_commun_hid.h.
| #define HID_KEYPAD_ENTER 88 |
Definition at line 219 of file usb_commun_hid.h.
| #define HID_KEYPAD_1 89 |
Definition at line 220 of file usb_commun_hid.h.
| #define HID_KEYPAD_2 90 |
Definition at line 221 of file usb_commun_hid.h.
| #define HID_KEYPAD_3 91 |
Definition at line 222 of file usb_commun_hid.h.
| #define HID_KEYPAD_4 92 |
Definition at line 223 of file usb_commun_hid.h.
| #define HID_KEYPAD_5 93 |
Definition at line 224 of file usb_commun_hid.h.
| #define HID_KEYPAD_6 94 |
Definition at line 225 of file usb_commun_hid.h.
| #define HID_KEYPAD_7 95 |
Definition at line 226 of file usb_commun_hid.h.
| #define HID_KEYPAD_8 96 |
Definition at line 227 of file usb_commun_hid.h.
| #define HID_KEYPAD_9 97 |
Definition at line 228 of file usb_commun_hid.h.
| #define HID_KEYPAD_0 98 |
Definition at line 229 of file usb_commun_hid.h.
| #define HID_MODIFIER_NONE 0x00 |
Definition at line 233 of file usb_commun_hid.h.
| #define HID_MODIFIER_LEFT_CTRL 0x01 |
Definition at line 234 of file usb_commun_hid.h.
| #define HID_MODIFIER_LEFT_SHIFT 0x02 |
Definition at line 235 of file usb_commun_hid.h.
| #define HID_MODIFIER_LEFT_ALT 0x04 |
Definition at line 236 of file usb_commun_hid.h.
| #define HID_MODIFIER_LEFT_GUI 0x08 |
Definition at line 237 of file usb_commun_hid.h.
| #define HID_MODIFIER_RIGHT_CTRL 0x10 |
Definition at line 238 of file usb_commun_hid.h.
| #define HID_MODIFIER_RIGHT_SHIFT 0x20 |
Definition at line 239 of file usb_commun_hid.h.
| #define HID_MODIFIER_RIGHT_ALT 0x40 |
Definition at line 240 of file usb_commun_hid.h.
| #define HID_MODIFIER_RIGHT_GUI 0x80 |
Definition at line 241 of file usb_commun_hid.h.
1.5.3