Go to the source code of this file.
Defines | |
| #define | MSK_UART_5BIT 0x00 |
| #define | MSK_UART_6BIT 0x02 |
| #define | MSK_UART_7BIT 0x04 |
| #define | MSK_UART_8BIT 0x06 |
| #define | MSK_UART_9BIT 0x06 |
| #define | MSK_UART_RX_DONE 0x80 |
| #define | MSK_UART_TX_COMPLET 0x40 |
| #define | MSK_UART_DRE 0x20 |
| #define | MSK_UART_ENABLE_IT_RX 0x80 |
| #define | MSK_UART_ENABLE_IT_TX 0x40 |
| #define | MSK_UART_ENABLE_RX 0x10 |
| #define | MSK_UART_ENABLE_TX 0x08 |
| #define | MSK_UART_TX_BIT9 0x01 |
| #define | MSK_UART_RX_BIT9 0x02 |
| #define | Uart_hw_init(config) (UCSRC=config) |
| #define | Uart_enable() (UCSRB|=MSK_UART_ENABLE_RX|MSK_UART_ENABLE_TX) |
| #define | Uart_tx_ready() (UCSRA&MSK_UART_DRE) |
| #define | Uart_set_tx_busy() |
| #define | Uart_send_byte(ch) (UDR=ch) |
| #define | Uart_rx_ready() (UCSRA&MSK_UART_RX_DONE) |
| #define | Uart_get_byte() (UDR) |
| #define | Uart_ack_rx_byte() |
| #define | Uart_enable_it_rx() (UCSRB|=MSK_UART_ENABLE_IT_RX) |
| #define | Uart_enable_it_tx() (UCSRB|=MSK_UART_ENABLE_IT_TX) |
| #define | Uart_disable_it_rx() (UCSRB&=~MSK_UART_ENABLE_IT_RX) |
Definition in file uart_drv.h.
| #define MSK_UART_5BIT 0x00 |
Definition at line 47 of file uart_drv.h.
| #define MSK_UART_6BIT 0x02 |
Definition at line 48 of file uart_drv.h.
| #define MSK_UART_7BIT 0x04 |
Definition at line 49 of file uart_drv.h.
| #define MSK_UART_8BIT 0x06 |
Definition at line 50 of file uart_drv.h.
| #define MSK_UART_9BIT 0x06 |
Definition at line 51 of file uart_drv.h.
| #define MSK_UART_RX_DONE 0x80 |
Definition at line 53 of file uart_drv.h.
| #define MSK_UART_TX_COMPLET 0x40 |
Definition at line 54 of file uart_drv.h.
| #define MSK_UART_DRE 0x20 |
Definition at line 55 of file uart_drv.h.
| #define MSK_UART_ENABLE_IT_RX 0x80 |
Definition at line 57 of file uart_drv.h.
| #define MSK_UART_ENABLE_IT_TX 0x40 |
Definition at line 58 of file uart_drv.h.
| #define MSK_UART_ENABLE_RX 0x10 |
Definition at line 59 of file uart_drv.h.
| #define MSK_UART_ENABLE_TX 0x08 |
Definition at line 60 of file uart_drv.h.
| #define MSK_UART_TX_BIT9 0x01 |
Definition at line 61 of file uart_drv.h.
| #define MSK_UART_RX_BIT9 0x02 |
Definition at line 62 of file uart_drv.h.
| #define Uart_hw_init | ( | config | ) | (UCSRC=config) |
| #define Uart_enable | ( | ) | (UCSRB|=MSK_UART_ENABLE_RX|MSK_UART_ENABLE_TX) |
| #define Uart_tx_ready | ( | ) | (UCSRA&MSK_UART_DRE) |
| #define Uart_set_tx_busy | ( | ) |
| #define Uart_send_byte | ( | ch | ) | (UDR=ch) |
| #define Uart_rx_ready | ( | ) | (UCSRA&MSK_UART_RX_DONE) |
| #define Uart_get_byte | ( | ) | (UDR) |
| #define Uart_ack_rx_byte | ( | ) |
| #define Uart_enable_it_rx | ( | ) | (UCSRB|=MSK_UART_ENABLE_IT_RX) |
Definition at line 94 of file uart_drv.h.
| #define Uart_enable_it_tx | ( | ) | (UCSRB|=MSK_UART_ENABLE_IT_TX) |
Definition at line 95 of file uart_drv.h.
| #define Uart_disable_it_rx | ( | ) | (UCSRB&=~MSK_UART_ENABLE_IT_RX) |
Definition at line 96 of file uart_drv.h.
1.5.3