#include "lib_mcu/compiler.h"#include "conf/conf_scheduler.h"#include "lib_board\stk_526\stk_526.h"
Go to the source code of this file.
Defines | |
| #define | STK526 1 |
| < Scheduler tasks declaration | |
| #define | STK600 2 |
| #define | TARGET_BOARD STK526 |
| Enable or not the ADC usage. | |
| #define | FOSC 8000 |
| CPU core frequency in kHz. | |
| #define | BAUDRATE 38400 |
| #define | USE_UART2 |
| #define | uart_putchar putchar |
| #define | r_uart_ptchar int |
| #define | p_uart_ptchar int |
Definition in file config.h.
1.5.3